Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
CRK Series Stepper Motors (Pulse Input) (DC Input)
Stepper Motor / Driver Packages
The CRK Series is a motor/driver package consisting of a high-performance stepper motor and a compact, low vibration microstepping driver with Oriental Motor's Smooth Drive function. This function allow for easy adoption into existing applications without the need to change the pulse input from the controller. The compact high-torque and high-resolution type motors together with the high performance geared motors provide a wide variety of advanced stepper motor solutions.
- Compact driver
- Lowest vibration motor performance
- High-torque / High-resolution motor options
- Smooth Drive function
- Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
- 24 VDC power supply input
- Geared options
- Encoder options
- RoHS Compliant
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Encoder Output |
Shaft |
Power Supply |
Basic Step Angle |
Web Price |
UPC Code |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
CRK569PMAP | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 320 oz-in2.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.36º | Request Quote | UPC Code - | Request Quote |
CRK569PMBP | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 320 oz-in2.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - None | Shaft - Double | Power Supply - 24 VDC | Basic Step Angle - 0.36º | Request Quote | UPC Code - | Request Quote |
CRK564AP-R27 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 59 oz-in0.42 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 500 P/R TTL 3-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.72º | Request Quote | UPC Code - | Request Quote |
CRK566AP-R27 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 117 oz-in0.83 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 500 P/R TTL 3-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.72º | Request Quote | UPC Code - | Request Quote |
CRK569AP-R27 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 230 oz-in1.66 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 500 P/R TTL 3-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.72º | Request Quote | UPC Code - | Request Quote |
PK564PMA-R17 / CRD5114P / LC5N06C / LCR04060A | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 110 oz-in0.78 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 500 P/R TTL 2-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.36º | Request Quote | UPC Code - | Request Quote |
PK564PMA-R27 / CRD5114P / LC5N06C / LCR05060A | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 110 oz-in0.78 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 500 P/R TTL 3-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.36º | Request Quote | UPC Code - | Request Quote |
PK564PMA-R18 / CRD5114P / LC5N06C / LCR04060A | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 110 oz-in0.78 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 1000 P/R TTL 2-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.36º | Request Quote | UPC Code - | Request Quote |
CRK564PMAP-R28 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 110 oz-in0.78 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 1000 P/R TTL 3-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.36º | Request Quote | UPC Code - | Request Quote |
PK566PMA-R17 / CRD5114P / LC5N06C / LCR04060A | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 180 oz-in1.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 500 P/R TTL 2-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.36º | Request Quote | UPC Code - | Request Quote |
PK566PMA-R27 / CRD5114P / LC5N06C / LCR05060A | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 180 oz-in1.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 500 P/R TTL 3-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.36º | Request Quote | UPC Code - | Request Quote |
PK566PMA-R18 / CRD5114P / LC5N06C / LCR04060A | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 180 oz-in1.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 1000 P/R TTL 2-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.36º | Request Quote | UPC Code - | Request Quote |
CRK566PMAP-R28 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 180 oz-in1.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 1000 P/R TTL 3-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.36º | Request Quote | UPC Code - | Request Quote |
PK569PMA-R17 / CRD5114P / LC5N06C / LCR04060A | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 320 oz-in2.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 500 P/R TTL 2-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.36º | Request Quote | UPC Code - | Request Quote |
PK569PMA-R27 / CRD5114P / LC5N06C / LCR05060A | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 320 oz-in2.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 500 P/R TTL 3-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.36º | Request Quote | UPC Code - | Request Quote |
PK569PMA-R18 / CRD5114P / LC5N06C / LCR04060A | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 320 oz-in2.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 1000 P/R TTL 2-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.36º | Request Quote | UPC Code - | Request Quote |
CRK569PMAP-R28 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 320 oz-in2.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder Output - 1000 P/R TTL 3-Channel | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.36º | Request Quote | UPC Code - | Request Quote |
CRK564AP-PS25 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.0288º | Request Quote | UPC Code - | Request Quote |
CRK564AP-PS36 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.02º | Request Quote | UPC Code - | Request Quote |
CRK564AP-PS50 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.0144º | Request Quote | UPC Code - | Request Quote |
CRK564BP-PS25 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Encoder Output - None | Shaft - Double | Power Supply - 24 VDC | Basic Step Angle - 0.0288º | Request Quote | UPC Code - | Request Quote |
CRK564BP-PS36 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Encoder Output - None | Shaft - Double | Power Supply - 24 VDC | Basic Step Angle - 0.02º | Request Quote | UPC Code - | Request Quote |
CRK564BP-PS50 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Encoder Output - None | Shaft - Double | Power Supply - 24 VDC | Basic Step Angle - 0.0144º | Request Quote | UPC Code - | Request Quote |
CRK566AP-PS10 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 710 oz-in5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.072º | Request Quote | UPC Code - | Request Quote |
CRK566AP-PS5 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed-Torque Characteristics |
Holding Torque - 490 oz-in3.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Encoder Output - None | Shaft - Single | Power Supply - 24 VDC | Basic Step Angle - 0.144º | Request Quote | UPC Code - | Request Quote |