Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
AR Series Closed Loop Stepper Motor & Drivers (Pulse Input) (DC Input)
Stepper Motor / Driver Packages
The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models.
- Continuous duty / low heat
- No hunting or gain tuning
- Closed loop
- Improved angle accuracy
- Energy saving
- Geared options
- Electromagnetic Brake option
- Resolution - 0.72º, 0.36º, 0.072º or 0.036º (Microstep)
- 24/48 VDC Power supply input
- AC input versions available
- RoHS compliant
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Shaft |
Power Supply |
Web Price |
UPC Code |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
AR46MK-PS7-3 | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 210 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - | Request Quote |
AR66AK-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - | Request Quote |
AR66BK-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Shaft - Double | Power Supply - 24/48 VDC | Request Quote | UPC Code - | Request Quote |
AR66AK-T3.6-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 176 oz-in1.25 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - | Request Quote |
AR66AK-T7.2-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 352 oz-in2.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - | Request Quote |
AR66AK-T10-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 416 oz-in3 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - | Request Quote |
AR66AK-T20-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 480 oz-in3.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - | Request Quote |
AR66AK-T30-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - | Request Quote |
AR66AK-N5-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 480 oz-in3.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - | Request Quote |
AR66AK-N7.2-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - | Request Quote |
AR66AK-N10-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 704 oz-in5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - | Request Quote |
AR66AK-N25-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - | Request Quote |
AR66AK-N36-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - | Request Quote |
AR66AK-N50-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - | Request Quote |
AR66AK-H50-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 768 oz-in5.5 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - | Request Quote |
AR66AK-H100-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1120 oz-in8 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - | Request Quote |
AR66MK-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - | Request Quote |
AR66MK-T3.6-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 176 oz-in1.25 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - | Request Quote |
AR66MK-T7.2-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 352 oz-in2.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - | Request Quote |
AR66MK-T10-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 416 oz-in3 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - | Request Quote |
AR66MK-T20-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 480 oz-in3.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - | Request Quote |
AR66MK-T30-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - | Request Quote |
AR66MK-N5-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 480 oz-in3.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - | Request Quote |
AR66MK-N7.2-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - | Request Quote |
AR66MK-N10-3 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 704 oz-in5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | UPC Code - | Request Quote |