Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
AR Series Closed Loop Stepper Motors with Built-in Controller (Stored Data) (DC Input)
Stepper Motor / Driver Packages
The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models. With the additional software or control module, easy changes to parameters, additional functions and various monitoring operations can be achieved. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.
- Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
- Continuous duty / low heat
- No hunting or gain tuning
- Closed loop
- Improved angle accuracy
- Energy saving
- Geared options
- Electromagnetic Brake option
- Resolution - 0.72º, 0.36º, 0.072º or 0.036º (Microstep)
- 24/48 VDC Power supply input
- AC input versions available
- RoHS compliant
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Shaft |
Power Supply |
Web Price |
Driver Type |
UPC Code |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AR98AKD-T20-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 1696 oz-in12 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - | Request Quote |
AR98AKD-T30-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 1696 oz-in12 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - | Request Quote |
AR98AKD-PS5-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 1420 oz-in10 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - | Request Quote |
AR98AKD-PS7-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 1980 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - | Request Quote |
AR98AKD-PS10-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 2800 oz-in20 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - | Request Quote |
AR98AKD-PS25-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - | Request Quote |
AR98AKD-PS36-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - | Request Quote |
AR98AKD-PS50-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - | Request Quote |
AR98AKD-N5-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 1408 oz-in10 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - | Request Quote |
AR98AKD-N7.2-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - | Request Quote |
AR98AKD-N10-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 2832 oz-in20 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - | Request Quote |
AR98AKD-N25-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - | Request Quote |
AR98AKD-N36-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - | Request Quote |
AR98AKD-N50-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - | Request Quote |
AR98AKD-H50-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 3520 oz-in25 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - | Request Quote |
AR98AKD-H100-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - | Request Quote |
AR98MKD-3 | Frame Size - 3.35 in85 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 280 oz-in2 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - | Request Quote |
AR98MKD-T3.6-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 624 oz-in4.5 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - | Request Quote |
AR98MKD-T7.2-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 1264 oz-in9 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - | Request Quote |
AR98MKD-T10-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 1264 oz-in9 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - | Request Quote |
AR98MKD-T20-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 1696 oz-in12 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - | Request Quote |
AR98MKD-T30-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 1696 oz-in12 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - | Request Quote |
AR98MKD-PS5-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 1420 oz-in10 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - | Request Quote |
AR98MKD-PS7-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 1980 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - | Request Quote |
AR98MKD-PS10-3 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 2800 oz-in20 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24/48 VDC | Request Quote | Driver Type - Built-in Controller (Stored Data Type) | UPC Code - | Request Quote |