Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
RKII Series Stepper Motors & Driver with Built-in Controller (Stored Data) (no cables)
Stepper Motor / Driver Packages
The RKII Series offers significant improvements in stepper motor performance, driver operation and functions. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.
- Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
- Constant Duty
- Low Noise, Low Vibration
- Compact Size
- Easy Wiring
- Geared Options
- Resolution - 0.72º ~ 0.0.00288º [32 steps] (Microstep)
- Single-phase 100-120 or 200-240 VAC
Item # |
Basic Step Angle |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Encoder |
Shaft |
Electromagnetic Brake |
Power Supply |
Encoder Output |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RKS543AAD | Basic Step Angle - 0.72º | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 19.80 oz-in0.14 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | Request Quote |
RKS544AAD | Basic Step Angle - 0.72º | Frame Size - 1.65 in42 mm | Motor Length - 1.57 in.40 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 29 oz-in0.21 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | Request Quote |
RKS545AAD | Basic Step Angle - 0.72º | Frame Size - 1.65 in42 mm | Motor Length - 1.81 in.46 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 38 oz-in0.27 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | Request Quote |
RKS543AAD-HS50 | Basic Step Angle - 0.0144º | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 480 oz-in3.50 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | Request Quote |
RKS543AAD-HS100 | Basic Step Angle - 0.0072º | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 704 oz-in5 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | Request Quote |
RKS545AAD-PS5 | Basic Step Angle - 0.144º | Frame Size - 1.65 in42 mm | Motor Length - 1.81 in.46 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 140.80 oz-in1 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | Request Quote |
RKS545AAD-PS7.2 | Basic Step Angle - 0.1º | Frame Size - 1.65 in42 mm | Motor Length - 1.81 in.46 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 211.20 oz-in1.50 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | Request Quote |
RKS545AAD-PS10 | Basic Step Angle - 0.072º | Frame Size - 1.65 in42 mm | Motor Length - 1.81 in.46 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 211.20 oz-in1.50 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | Request Quote |
RKS543AAD-PS25 | Basic Step Angle - 0.0288º | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 352 oz-in2.50 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | Request Quote |
RKS543AAD-PS36 | Basic Step Angle - 0.02º | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 416 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | Request Quote |
RKS543AAD-PS50 | Basic Step Angle - 0.0144º | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 416 oz-in3 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | Request Quote |
RKS543AAD-TS3.6 | Basic Step Angle - 0.2º | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 70.40 oz-in0.50 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 3.6 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | Request Quote |
RKS543AAD-TS7.2 | Basic Step Angle - 0.1º | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 140.80 oz-in1 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 7.2 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | Request Quote |
RKS543AAD-TS10 | Basic Step Angle - 0.072º | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 196.80 oz-in1.40 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 10 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | Request Quote |
RKS543AAD-TS20 | Basic Step Angle - 0.036º | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 283.20 oz-in2 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 20 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | Request Quote |
RKS543AAD-TS30 | Basic Step Angle - 0.024º | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 320 oz-in2.30 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 30 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | Request Quote |
RKS543ACD | Basic Step Angle - 0.72º | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 19.80 oz-in0.14 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | Request Quote |
RKS544ACD | Basic Step Angle - 0.72º | Frame Size - 1.65 in42 mm | Motor Length - 1.57 in.40 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 29 oz-in0.21 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | Request Quote |
RKS545ACD | Basic Step Angle - 0.72º | Frame Size - 1.65 in42 mm | Motor Length - 1.81 in.46 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 38 oz-in0.27 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | Request Quote |
RKS543ACD-HS50 | Basic Step Angle - 0.0144º | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 480 oz-in3.50 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | Request Quote |
RKS543ACD-HS100 | Basic Step Angle - 0.0072º | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 704 oz-in5 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | Request Quote |
RKS545ACD-PS5 | Basic Step Angle - 0.144º | Frame Size - 1.65 in42 mm | Motor Length - 1.81 in.46 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 140.80 oz-in1 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | Request Quote |
RKS545ACD-PS7.2 | Basic Step Angle - 0.1º | Frame Size - 1.65 in42 mm | Motor Length - 1.81 in.46 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 211.20 oz-in1.50 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | Request Quote |
RKS545ACD-PS10 | Basic Step Angle - 0.072º | Frame Size - 1.65 in42 mm | Motor Length - 1.81 in.46 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 211.20 oz-in1.50 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | Request Quote |
RKS543ACD-PS25 | Basic Step Angle - 0.0288º | Frame Size - 1.65 in42 mm | Motor Length - 1.34 in.34 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 352 oz-in2.50 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Not Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | Request Quote |