Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
RKII Series Stepper Motors & Driver with Built-in Controller (Stored Data) (no cables)
Stepper Motor / Driver Packages
The RKII Series offers significant improvements in stepper motor performance, driver operation and functions. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.
- Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
- Constant Duty
- Low Noise, Low Vibration
- Compact Size
- Easy Wiring
- Geared Options
- Resolution - 0.72º ~ 0.0.00288º [32 steps] (Microstep)
- Single-phase 100-120 or 200-240 VAC
Item # |
Basic Step Angle |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Encoder |
Shaft |
Electromagnetic Brake |
Power Supply |
Encoder Output |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RKS599MAD-PS10 | Basic Step Angle - 0.072º | Frame Size - 3.54 in90 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 2832 oz-in20 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | Request Quote |
RKS596MAD-PS25 | Basic Step Angle - 0.0288º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 4960 oz-in36 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | Request Quote |
RKS596MAD-PS36 | Basic Step Angle - 0.02º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | Request Quote |
RKS596MAD-PS50 | Basic Step Angle - 0.0144º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | Request Quote |
RKS596MAD-TS3.6 | Basic Step Angle - 0.2º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 848 oz-in6 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 3.6 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | Request Quote |
RKS596MAD-TS7.2 | Basic Step Angle - 0.1º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 1408 oz-in10 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 7.2 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | Request Quote |
RKS596MAD-TS10 | Basic Step Angle - 0.072º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 10 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | Request Quote |
RKS596MAD-TS20 | Basic Step Angle - 0.036º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 2832 oz-in20 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 20 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | Request Quote |
RKS596MAD-TS30 | Basic Step Angle - 0.024º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 3520 oz-in25 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 30 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 100-120 VAC | Encoder Output - | Request Quote | Request Quote |
RKS596MCD | Basic Step Angle - 0.72º | Frame Size - 3.35 in85 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 290 oz-in2.10 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | Request Quote |
RKS599MCD | Basic Step Angle - 0.72º | Frame Size - 3.35 in85 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 580 oz-in4.10 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | Request Quote |
RKS5913MCD | Basic Step Angle - 0.72º | Frame Size - 3.35 in85 mm | Motor Length - 5.04 in.128 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 890 oz-in6.30 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | Request Quote |
RKS596MCD-HS50 | Basic Step Angle - 0.0144º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 4640 oz-in33 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | Request Quote |
RKS596MCD-HS100 | Basic Step Angle - 0.0072º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 7360 oz-in52 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | Request Quote |
RKS599MCD-PS5 | Basic Step Angle - 0.144º | Frame Size - 3.54 in90 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | Request Quote |
RKS599MCD-PS7.2 | Basic Step Angle - 0.1º | Frame Size - 3.54 in90 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 2832 oz-in20 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | Request Quote |
RKS599MCD-PS10 | Basic Step Angle - 0.072º | Frame Size - 3.54 in90 mm | Motor Length - 3.86 in.98 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 2832 oz-in20 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | Request Quote |
RKS596MCD-PS25 | Basic Step Angle - 0.0288º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 4960 oz-in36 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | Request Quote |
RKS596MCD-PS36 | Basic Step Angle - 0.02º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | Request Quote |
RKS596MCD-PS50 | Basic Step Angle - 0.0144º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | Request Quote |
RKS596MCD-TS3.6 | Basic Step Angle - 0.2º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 848 oz-in6 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 3.6 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | Request Quote |
RKS596MCD-TS7.2 | Basic Step Angle - 0.1º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 1408 oz-in10 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 7.2 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | Request Quote |
RKS596MCD-TS10 | Basic Step Angle - 0.072º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 1968 oz-in14 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 10 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | Request Quote |
RKS596MCD-TS20 | Basic Step Angle - 0.036º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 2832 oz-in20 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 20 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | Request Quote |
RKS596MCD-TS30 | Basic Step Angle - 0.024º | Frame Size - 3.54 in90 mm | Motor Length - 2.68 in.68 mm |
Speed-Torque Characteristics
![]() |
Holding Torque - 3520 oz-in25 N·m | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 30 :1 | Encoder - Not Equipped | Shaft - Single | Electromagnetic Brake - Equipped | Power Supply - Single-Phase 200-240 VAC | Encoder Output - | Request Quote | Request Quote |