Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
NX Series Servo Motor Drivers
Tuning Free Servo Motor Drivers
The NX Series driver features four control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning. Advanced features and parameter changes can be used by downloading the MEXE02 software.
Four Control Modes are included:
Four Control Modes are included:
- Positioning
- Speed
- Torque
- Tension
Clear
Filter
Motor Output Power
- 100 W (1/8 HP)
- 200 W (1/4 HP)
- 400 W (1/2 HP)
- 50 W (1/15 HP)
- 750 W (1 HP)
Rated Input Current
-
2.8 A (Single-Phase 200-230 VAC)
1.6 A (Three-Phase 200-230 VAC) - 4.6 A
- 4.7 A
Item # |
Power Input |
Motor Output Power |
Rated Input Current |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|
NXD20-C | Power Input - Single-Phase 200-230 VAC / Three-Phase 200-230 VAC | Motor Output Power - 100 W (1/8 HP) 200 W (1/4 HP) 50 W (1/15 HP) |
Rated Input Current
- 2.8 A (Single-Phase 200-230 VAC) 1.6 A (Three-Phase 200-230 VAC) |
Request Quote | CAD - | Request Quote |
NXD20-A | Power Input - Single-Phase 100-115 VAC | Motor Output Power - 100 W (1/8 HP) 200 W (1/4 HP) 50 W (1/15 HP) | Rated Input Current - 4.6 A | Request Quote | CAD - | Request Quote |
NXD75-S | Power Input - Three-Phase 200-230 VAC | Motor Output Power - 400 W (1/2 HP) 750 W (1 HP) | Rated Input Current - 4.7 A | Request Quote | CAD - | Request Quote |