This category has 2,793 items. Only the first 1000 records are returned.
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
---|---|---|---|---|---|---|---|---|---|---|---|---|
4RK25GN-CW2E / 4GN60RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 53 lb-in 6.1 N·m | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | $240.00 |
Add To Cart
Request Quote |
4RK25GN-CW2E / 4GN90RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 16 [50 Hz] 20 [60 Hz] | $240.00 |
Add To Cart
Request Quote |
4RK25GN-CW2E / 4GN120RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | $240.00 |
Add To Cart
Request Quote |
4RK25GN-CW2E / 4GN180RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 3/8 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | $240.00 |
Add To Cart
Request Quote |
4RK25GN-CW2TE / 4GN3.6RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 2.7 lb-in 0.31 N·m | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | $259.00 |
Add To Cart
Request Quote |
4RK25GN-CW2TE / 4GN6RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 4.5 lb-in 0.51 N·m | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | $259.00 |
Add To Cart
Request Quote |
4RK25GN-CW2TE / 4GN9RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 6.8 lb-in 0.77 N·m | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] | $259.00 |
Add To Cart
Request Quote |
4RK25GN-CW2TE / 4GN15RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 13.2 lb-in 1.5 N·m | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | $259.00 |
Add To Cart
Request Quote |
4RK25GN-CW2TE / 4GN18RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 15.9 lb-in 1.8 N·m | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | $259.00 |
Add To Cart
Request Quote |
4RK25GN-CW2TE / 4GN30RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 27 lb-in 3.1 N·m | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | $269.00 |
Add To Cart
Request Quote |
4RK25GN-CW2TE / 4GN36RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 32 lb-in 3.7 N·m | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] | $269.00 |
Add To Cart
Request Quote |
4RK25GN-CW2TE / 4GN60RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 53 lb-in 6.1 N·m | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | $280.00 |
Add To Cart
Request Quote |
4RK25GN-CW2TE / 4GN90RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 16 [50 Hz] 20 [60 Hz] | $280.00 |
Add To Cart
Request Quote |
4RK25GN-CW2TE / 4GN120RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | $280.00 |
Add To Cart
Request Quote |
4RK25GN-CW2TE / 4GN180RAA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 3/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | $280.00 |
Add To Cart
Request Quote |
4RK25A-AW2TU | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 1.5 lb-in 0.17 N·m | Rated Speed (rpm) - 1450 | $156.00 |
Add To Cart
Request Quote |
4RK25A-AW2U | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 1.5 lb-in 0.17 N·m | Rated Speed (rpm) - 1450 | $116.00 |
Add To Cart
Request Quote |
4RK25A-CW2E | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 1.5 lb-in [60 Hz] 1.813 lb-in [50 Hz] 0.17 N·m [60 Hz] 0.205 N·m [50 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | $121.00 |
Add To Cart
Request Quote |
4RK25A-CW2TE | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 1.5 lb-in [60 Hz] 1.813 lb-in [50 Hz] 0.17 N·m [60 Hz] 0.205 N·m [50 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | $161.00 |
Add To Cart
Request Quote |
4RK25GN-AW2TU / 4GN3RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 1.77 lb-in 0.2 N·m | Rated Speed (rpm) - 600 | $272.00 |
Add To Cart
Request Quote |
4RK25GN-AW2TU / 4GN5RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 3 lb-in 0.34 N·m | Rated Speed (rpm) - 360 | $272.00 |
Add To Cart
Request Quote |
4RK25GN-AW2TU / 4GN7.5RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 5.6 lb-in 0.64 N·m | Rated Speed (rpm) - 240 | $272.00 |
Add To Cart
Request Quote |
4RK25GN-AW2TU / 4GN12.5RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 11.5 lb-in 1.3 N·m | Rated Speed (rpm) - 144 | $272.00 |
Add To Cart
Request Quote |
4RK25GN-AW2TU / 4GN25RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 23 lb-in 2.6 N·m | Rated Speed (rpm) - 72 | $280.00 |
Add To Cart
Request Quote |
4RK25GN-AW2TU / 4GN50RH | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 45 lb-in 5.1 N·m | Rated Speed (rpm) - 36 | $291.00 |
Add To Cart
Request Quote |