This category has 2,793 items. Only the first 1000 records are returned.
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
---|---|---|---|---|---|---|---|---|---|---|---|---|
5RK60GE-CW2E / 5GE3.6S | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 10.6 lb-in [60 Hz] 12.3 lb-in [50 Hz] 1.2 N·m [60 Hz] 1.4 N·m [50 Hz] | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | $338.00 |
Add To Cart
Request Quote |
5RK60GE-CW2ME / 5GE3.6S | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 10.6 lb-in [60 Hz] 12.3 lb-in [50 Hz] 1.2 N·m [60 Hz] 1.4 N·m [50 Hz] | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | $542.00 |
Add To Cart
Request Quote |
5RK60GE-CW2TE / 5GE3.6S | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 10.6 lb-in [60 Hz] 12.3 lb-in [50 Hz] 1.2 N·m [60 Hz] 1.4 N·m [50 Hz] | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | $376.00 |
Add To Cart
Request Quote |
5RK60GE-CW2E / 5GE3.6SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 10.6 lb-in [60 Hz] 12.3 lb-in [50 Hz] 1.2 N·m [60 Hz] 1.4 N·m [50 Hz] | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | $338.00 |
Add To Cart
Request Quote |
5RK60GE-CW2TE / 5GE3.6SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 10.6 lb-in [60 Hz] 12.3 lb-in [50 Hz] 1.2 N·m [60 Hz] 1.4 N·m [50 Hz] | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | $376.00 |
Add To Cart
Request Quote |
5RK60GE-CW2ME / 5GE3.6SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 10.6 lb-in [60 Hz] 12.3 lb-in [50 Hz] 1.2 N·m [60 Hz] 1.4 N·m [50 Hz] | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | $542.00 |
Add To Cart
Request Quote |
5RK90GE-AW2TU / 5GE30SA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 102 lb-in 11.6 N·m | Rated Speed (rpm) - 60 | $427.00 |
Add To Cart
Request Quote |
5RK90GE-AW2U / 5GE30SA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 102 lb-in 11.6 N·m | Rated Speed (rpm) - 60 | $387.00 |
Add To Cart
Request Quote |
5RK90GE-AW2MU / 5GE30SA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 102 lb-in 11.6 N·m | Rated Speed (rpm) - 60 | $611.00 |
Add To Cart
Request Quote |
5RK90GE-AW2TU / 5GE30S | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 102 lb-in 11.6 N·m | Rated Speed (rpm) - 60 | $426.00 |
Add To Cart
Request Quote |
5RK90GE-AW2U / 5GE30S | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 102 lb-in 11.6 N·m | Rated Speed (rpm) - 60 | $386.00 |
Add To Cart
Request Quote |
5RK90GE-AW2MU / 5GE30S | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 102 lb-in 11.6 N·m | Rated Speed (rpm) - 60 | $610.00 |
Add To Cart
Request Quote |
5RK60GE-CW2ME / 5GE36S | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 102 lb-in [50 Hz] 84 lb-in [60 Hz] 11.6 N·m [50 Hz] 9.6 N·m [60 Hz] | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] | $572.00 |
Add To Cart
Request Quote |
5RK60GE-CW2TE / 5GE36S | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 102 lb-in [50 Hz] 84 lb-in [60 Hz] 11.6 N·m [50 Hz] 9.6 N·m [60 Hz] | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] | $406.00 |
Add To Cart
Request Quote |
5RK60GE-CW2E / 5GE36S | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 102 lb-in [50 Hz] 84 lb-in [60 Hz] 11.6 N·m [50 Hz] 9.6 N·m [60 Hz] | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] | $368.00 |
Add To Cart
Request Quote |
5RK60GE-CW2ME / 5GE36SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 102 lb-in [50 Hz] 84 lb-in [60 Hz] 11.6 N·m [50 Hz] 9.6 N·m [60 Hz] | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] | $573.00 |
Add To Cart
Request Quote |
5RK60GE-CW2E / 5GE36SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 102 lb-in [50 Hz] 84 lb-in [60 Hz] 11.6 N·m [50 Hz] 9.6 N·m [60 Hz] | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] | $369.00 |
Add To Cart
Request Quote |
5RK60GE-CW2TE / 5GE36SA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 102 lb-in [50 Hz] 84 lb-in [60 Hz] 11.6 N·m [50 Hz] 9.6 N·m [60 Hz] | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] | $407.00 |
Add To Cart
Request Quote |
5RK90GE-CW3E / 5GE25SA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 106 lb-in [50 Hz] 88 lb-in [60 Hz] 10 N·m [60 Hz] 12 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | $393.00 |
Add To Cart
Request Quote |
5RK90GE-CW2ME / 5GE25SA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 5/8 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 106 lb-in [50 Hz] 88 lb-in [60 Hz] 10 N·m [60 Hz] 12 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | $623.00 |
Add To Cart
Request Quote |
5RK90GE-CW3TE / 5GE25SA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 106 lb-in [50 Hz] 88 lb-in [60 Hz] 10 N·m [60 Hz] 12 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | $434.00 |
Add To Cart
Request Quote |
5RK90GE-CW3TE / 5GE25S | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Torque - 106 lb-in [50 Hz] 88 lb-in [60 Hz] 10 N·m [60 Hz] 12 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | $433.00 |
Add To Cart
Request Quote |
5RK90GE-CW3E / 5GE25S | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 106 lb-in [50 Hz] 88 lb-in [60 Hz] 10 N·m [60 Hz] 12 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | $392.00 |
Add To Cart
Request Quote |
5RK90GE-CW2ME / 5GE25S | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 106 lb-in [50 Hz] 88 lb-in [60 Hz] 10 N·m [60 Hz] 12 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | $622.00 |
Add To Cart
Request Quote |
5RK90GE-CW2ME / 5GE30S | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 106 lb-in [60 Hz] 128 lb-in [50 Hz] 12 N·m [60 Hz] 14.5 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | $622.00 |
Add To Cart
Request Quote |