• Cooling Fan

    These AC axial fans offer lower power consumption by utilizing a brushless motor. A wide voltage range can be used, single-phase 100-240V (50 / 60Hz) for the corresponding and the same performance characteristics are obtained regardless of the frequency used.

  • Cooling Fan

    The MRE Series long-life axial fans have an expected life of 100,000 hours and are available with a low speed alarm. All MRE Series axial fans include all components for easy installation.

  • pcj_mrs25-b

    Large airflow, high static pressure and high-efficient AC input fans with frame sizes ranging from 6.30 in. (160 mm) up to 9.84 in. (250 mm). Models are also available with built-in alarm circuits.

  • pcj_mu1238a-51

    These compact AC axial flow fans are available in mounting bases ranging from 3.15 in. to 4.69 in. (80 mm to 119 mm). These fans are equipped with excellent safety features, meeting UL, CSA and EN/IEC standards, electrical appliance and material control law and CE Markings (LVD).


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved