Free Shipping for Online Orders. Terms and conditions apply.

  • img_blv640n-gfs6g5.jpg

    The BLV Series is a high power, compact brushless DC gear motor and driver package with 200 W (1/4 HP) motors. Driver input voltages are 24 VDC and 48 VDC respectfully and is equipped to facilitate battery power input. The driver can be controlled via I/O or RS-485 communications. By adding a parallel gearhead or the hollow shaft flat gearhead, output torques can reach 970 lb-in. An electromagnetic brake is offered for vertical or load holding applications.

    Extended functions such as 8 speed ranges, torque limiting and monitoring are available through the use of a controller module.

    • 200 W (1/4 HP)
    • 24 VDC
    • Permissible Torque
      • Round Shaft = 92 oz-in (0.65 N·m)
      • Parallel Shaft Gear = 25 ~ 610 lb-in (2.9 ~ 70 N·m)
      • Hollow Shaft Flat Gear = 48 ~ 480 lb-in (5.5 ~ 55.3 N·m)

  • img_blv640n-gfs6g5.jpg

    The BLV Series is a high power, compact brushless DC gear motor and driver package with 400 W (1/2 HP) motors. Driver input voltages are 24 VDC and 48 VDC respectfully and is equipped to facilitate battery power input. The driver can be controlled via I/O or RS-485 communications. By adding a parallel gearhead or the hollow shaft flat gearhead, output torques can reach 970 lb-in. An electromagnetic brake is offered for vertical or load holding applications.

    Extended functions such as 8 speed ranges, torque limiting and monitoring are available through the use of a controller module.

    • 400 W (1/2 HP)
    • 48 VDC
    • Permissible Torque
      • Round Shaft = 184 oz-in (1.3 N·m)
      • Parallel Shaft Gear = 52 ~ 610 lb-in (5.9 ~ 70 N·m)
      • Hollow Shaft Flat Gear = 48 ~ 970 lb-in (5.5 ~ 110 N·m)


 

©2017 - ORIENTAL MOTOR USA CORP. - All Rights Reserved