This category has 1,100 items. Only the first 1000 records are returned.

AC Speed Control Motors
726 - 750 of 1000 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Frame Size (in)

  • 2.36
  • 2.76
  • 3.15
  • 3.54

Frame Size (mm)

  • 60
  • 70
  • 80
  • 90

Power Supply

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Right-Angle Solid Shaft (Stainless Steel) Gearhead
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 6
  • 7.5
  • 9
  • 10
  • 12.5
  • 15
  • 18
  • 20
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180
  • 200
  • 250
  • 300
  • 360

Output Shaft

  • Imperial
  • Metric

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart / Contact Sales
SCM315GV-UA / 3GV15A - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 1/2 in. - Not Equipped - 15 lb-in1.70 N·m - 6 ~ 106 $189.00 - Add To Cart
Request Quote
SCM315GV-UA / 3GV18A - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 1/2 in. - Not Equipped - 17.70 lb-in2 N·m - 5 ~ 88 $189.00 - Add To Cart
Request Quote
SCM315GV-UA / 3GV25A - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 1/2 in. - Not Equipped - 24 lb-in2.80 N·m - 3.6 ~ 64 $197.00 - Add To Cart
Request Quote
SCM315GV-UA / 3GV30A - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 1/2 in. - Not Equipped - 28 lb-in3.2 N·m - 3 ~ 53 $197.00 - Add To Cart
Request Quote
SCM315GV-UA / 3GV36A - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 1/2 in. - Not Equipped - 34 lb-in3.90 N·m - 2.5 ~ 44 $197.00 - Add To Cart
Request Quote
SCM315GV-UA / 3GV50A - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 1/2 in. - Not Equipped - 47 lb-in5.40 N·m - 1.8 ~ 32 $209.00 - Add To Cart
Request Quote
SCM315GV-UA / 3GV60A - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 1/2 in. - Not Equipped - 57 lb-in6.50 N·m - 1.5 ~ 26 $209.00 - Add To Cart
Request Quote
SCM315GV-UA / 3GV75A - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 1/2 in. - Not Equipped - 71 lb-in8.10 N·m - 1.2 ~ 21 $209.00 - Add To Cart
Request Quote
SCM315GV-UA / 3GV90A - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 1/2 in. - Not Equipped - 85 lb-in9.70 N·m - 1 ~ 17.7 $209.00 - Add To Cart
Request Quote
SCM315GV-UA / 3GV100A - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 1/2 in. - Not Equipped - 88 lb-in10 N·m - 0.9 ~ 16 $209.00 - Add To Cart
Request Quote
SCM315GV-UA / 3GV120A - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 1/2 in. - Not Equipped - 88 lb-in10 N·m - 0.75 ~ 13.3 $209.00 - Add To Cart
Request Quote
SCM315GV-UA / 3GV150A - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 1/2 in. - Not Equipped - 88 lb-in10 N·m - 0.6 ~ 10.6 $209.00 - Add To Cart
Request Quote
SCM315GV-UA / 3GV180A - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 1/2 in. - Not Equipped - 88 lb-in10 N·m - 0.5 ~ 8.8 $209.00 - Add To Cart
Request Quote
SCM315GV-UA / 3GV250A - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 1/2 in. - Not Equipped - 88 lb-in10 N·m - 0.36 ~ 6.4 $247.00 - Add To Cart
Request Quote
SCM315GV-UA / 3GV300A - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 1/2 in. - Not Equipped - 88 lb-in10 N·m - 0.3 ~ 5.3 $247.00 - Add To Cart
Request Quote
SCM315GV-UA / 3GV360A - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 360 :1 - 1/2 in. - Not Equipped - 88 lb-in10 N·m - 0.25 ~ 4.4 $247.00 - Add To Cart
Request Quote
SCM315GV-EC / 3GV5A - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 1/2 in. - Not Equipped - 4.7 lb-in4.90 lb-in0.54 N·m0.56 N·m - 18 ~ 280 [50 Hz]
18 ~ 320 [60 Hz]
$193.00 - Add To Cart
Request Quote
SCM315GV-EC / 3GV6A - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 1/2 in. - Not Equipped - 5.7 lb-in6 lb-in0.65 N·m0.68 N·m - 15 ~ 233 [50 Hz]
15 ~ 266 [60 Hz]
$193.00 - Add To Cart
Request Quote
SCM315GV-EC / 3GV7.5A - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 1/2 in. - Not Equipped - 7.1 lb-in7.40 lb-in0.81 N·m0.84 N·m - 12 ~ 186 [50 Hz]
12 ~ 213 [60 Hz]
$193.00 - Add To Cart
Request Quote
SCM315GV-EC / 3GV9A - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 1/2 in. - Not Equipped - 8.5 lb-in8.8 lb-in0.97 N·m1 N·m - 10 ~ 155 [50 Hz]
10 ~ 177 [60 Hz]
$193.00 - Add To Cart
Request Quote
SCM315GV-EC / 3GV12.5A - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 1/2 in. - Not Equipped - 12.30 lb-in1.40 N·m - 7.2 ~ 112 [50 Hz]
7.2 ~ 128 [60 Hz]
$193.00 - Add To Cart
Request Quote
SCM315GV-EC / 3GV15A - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 1/2 in. - Not Equipped - 14.1 lb-in15 lb-in1.6 N·m1.70 N·m - 6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
$193.00 - Add To Cart
Request Quote
SCM315GV-EC / 3GV18A - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 1/2 in. - Not Equipped - 16.8 lb-in17.70 lb-in1.9 N·m2 N·m - 5 ~ 77 [50 Hz]
5 ~ 88 [60 Hz]
$193.00 - Add To Cart
Request Quote
SCM315GV-EC / 3GV25A - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 1/2 in. - Not Equipped - 23 lb-in24 lb-in2.70 N·m2.80 N·m - 3.6 ~ 56 [50 Hz]
3.6 ~ 64 [60 Hz]
$201.00 - Add To Cart
Request Quote
SCM315GV-EC / 3GV30A - 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 1/2 in. - Not Equipped - 27 lb-in28 lb-in3.1 N·m3.2 N·m - 3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
$201.00 - Add To Cart
Request Quote
726 - 750 of 1000 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved