Product Line |
- ORIX® |
Fan Type |
- Cooling Module |
Module Dimensions |
- 8.23 in. (W) x 8.90 in. (H) 209 mm (W) x 226 mm (H) |
Power Supply |
- Single-Phase 115 VAC |
Frequency |
- 50 Hz60 Hz |
Current |
- 0.18 A [60 Hz] 0.19 A [50 Hz] |
Degree of Protection |
- IP43 |
Dust-Removal Ratio |
- 48% (Air velocity 2.0 m/s) |
Air Flow Direction |
- Suction |
Speed (r/min) |
-
2300 [50 Hz] 2500 [60 Hz] |
Max. Air Flow |
-
38.1 CFM [50 Hz] 44.1 CFM [60 Hz] 1.08 m3/min [50 Hz] 1.25 m3/min [60 Hz] |
Max. Static Pressure |
-
0.165 inH2O [50 Hz] 0.185 inH2O [60 Hz] 41 Pa [50 Hz] 46 Pa [60 Hz] |
Noise Level |
-
40 dB (A) [50 Hz] 41 dB (A) [60 Hz] |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA JET EN CE |
CE Marking |
- Low Voltage Directive |
Insulation Resistance |
- 100 MΩ or more when 500 VDC is applied between the windings and the frame after continuous operation under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kVAC at 50Hz applied between the windings and the frame for 1 minute after continuous operation under normal ambient temperature and humidity. |
Temperature Rise |
- 54ºF (30ºC) or less measured by the thermometer method after the temperature of the case has stabilized under normal operation at the rated voltage and frequency. |
Insulation Class |
- UL, CSA: Class A (221ºF [105ºC]), Class E (248ºF [120ºC]) |
Overheat Protection |
- Impedance Protected |
Ambient Temperature Range |
- 14ºF ~ 140ºF (-10ºC ~ 60ºC) |
Ambient Humidity |
- 85% or less (Non-condensing) |