Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
DGII Series Closed Loop Absolute Encoder Pulse Input Type Packages (Legacy)
Actuator / Driver Packages
The DGII Series uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. Pulse input type driver.
- AC Input
- Easy Home Setting and Return-to-Home without need for sensors
- Low vibration
- High response
- No hunting
- No gain tuning
- Motor and Driver Cables required*
Clear
Filter
Power Supply
- Single-Phase 100-120 VAC
- Single-Phase / Three-Phase 200-240 VAC
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Frame Size |
Power Supply |
Electromagnetic Brake |
Permissible Torque |
Permissible Speed (r/min) |
Web Price |
Input Current |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
DG85R-AZAA | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Permissible Torque - 39.80 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | Request Quote | Input Current - 2.7 A |
Add To Cart
Request Quote |
DG85R-AZAC | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Not Equipped | Permissible Torque - 39.80 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | Request Quote | Input Current - Single-Phase = 1.7 AThree-Phase = 1.0 A |
Add To Cart
Request Quote |
DG85R-AZMA | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Equipped | Permissible Torque - 39.80 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | Request Quote | Input Current - 2.7 A |
Add To Cart
Request Quote |
DG85R-AZMC | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Equipped | Permissible Torque - 39.80 lb-in4.5 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | Request Quote | Input Current - Single-Phase = 1.7 AThree-Phase = 1.0 A |
Add To Cart
Request Quote |
DG130R-AZAA | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Permissible Torque - 106.20 lb-in12 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | Request Quote | Input Current - 3.8 A |
Add To Cart
Request Quote |
DG130R-AZAC | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Not Equipped | Permissible Torque - 106.20 lb-in12 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | Request Quote | Input Current - Single-Phase = 2.3 AThree-Phase = 1.4 A |
Add To Cart
Request Quote |
DG130R-AZMA | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Equipped | Permissible Torque - 106.20 lb-in12 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | Request Quote | Input Current - 3.8 A |
Add To Cart
Request Quote |
DG130R-AZMC | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Equipped | Permissible Torque - 106.20 lb-in12 N·m | Permissible Speed (r/min) - 1200º/seconds (200 r/min) | Request Quote | Input Current - Single-Phase = 2.3 AThree-Phase = 1.4 A |
Add To Cart
Request Quote |
DG200R-AZAA | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Not Equipped | Permissible Torque - 442.54 lb-in50 N·m | Permissible Speed (r/min) - 660º/seconds (110 r/min) | Request Quote | Input Current - 6.4 A |
Add To Cart
Request Quote |
DG200R-AZAC | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Not Equipped | Permissible Torque - 442.54 lb-in50 N·m | Permissible Speed (r/min) - 660º/seconds (110 r/min) | Request Quote | Input Current - Single-Phase = 3.9 AThree-Phase = 2.3 A |
Add To Cart
Request Quote |
DG200R-AZMA | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 100-120 VAC | Electromagnetic Brake - Equipped | Permissible Torque - 442.54 lb-in50 N·m | Permissible Speed (r/min) - 660º/seconds (110 r/min) | Request Quote | Input Current - 6.4 A |
Add To Cart
Request Quote |
DG200R-AZMC | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Electromagnetic Brake - Equipped | Permissible Torque - 442.54 lb-in50 N·m | Permissible Speed (r/min) - 660º/seconds (110 r/min) | Request Quote | Input Current - Single-Phase = 3.9 AThree-Phase = 2.3 A |
Add To Cart
Request Quote |