Item # |
Outer Diameter |
Length |
Normal Torque |
Shaft Hole Diameter d1 |
Shaft Hole Diameter d2 |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|
XGT2-15C-4-5 | Outer Diameter - 15 mm | Length - 23 mm | Normal Torque - 1.10 N·m | Shaft Hole Diameter d1 - 4 mm | Shaft Hole Diameter d2 - 5 mm | $81.00 |
Add To Cart
Request Quote |
XGL2-19C-5-5 | Outer Diameter - 19 mm | Length - 26 mm | Normal Torque - 2.10 N·m | Shaft Hole Diameter d1 - 5 mm | Shaft Hole Diameter d2 - 5 mm | $77.00 |
Add To Cart
Request Quote |
XGT2-19C-5-6 | Outer Diameter - 19 mm | Length - 26 mm | Normal Torque - 2.10 N·m | Shaft Hole Diameter d1 - 5 mm | Shaft Hole Diameter d2 - 6 mm | $77.00 |
Add To Cart
Request Quote |
XGL2-19C-6-6.35 | Outer Diameter - 19 mm | Length - 26 mm | Normal Torque - 2.10 N·m | Shaft Hole Diameter d1 - 6 mm | Shaft Hole Diameter d2 - 6.35 mm | $77.00 |
Add To Cart
Request Quote |
XGT2-19C-6-8 | Outer Diameter - 19 mm | Length - 26 mm | Normal Torque - 2.10 N·m | Shaft Hole Diameter d1 - 6 mm | Shaft Hole Diameter d2 - 8 mm | $77.00 |
Add To Cart
Request Quote |
XGT2-25C-6-6.35-BT | Outer Diameter - 25 mm | Length - 32 mm | Normal Torque - 4 N·m | Shaft Hole Diameter d1 - 6 mm | Shaft Hole Diameter d2 - 6.35 mm | $97.00 |
Add To Cart
Request Quote |
XGT2-25C-6-8 | Outer Diameter - 25 mm | Length - 32 mm | Normal Torque - 4 N·m | Shaft Hole Diameter d1 - 6 mm | Shaft Hole Diameter d2 - 8 mm | $85.00 |
Add To Cart
Request Quote |
MCL20F03F03 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.19 in4.76 mm | Shaft Hole Diameter d2 - 0.19 in4.76 mm | $44.00 |
Add To Cart
Request Quote |
MCL20F03F04 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.19 in4.76 mm | Shaft Hole Diameter d2 - 0.25 in6.35 mm | $44.00 |
Add To Cart
Request Quote |
MCL20F03F05 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.19 in4.76 mm | Shaft Hole Diameter d2 - 0.31 in7.94 mm | $44.00 |
Add To Cart
Request Quote |
MCL2005F03 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.20 in5 mm | Shaft Hole Diameter d2 - 0.19 in4.76 mm | $44.00 |
Add To Cart
Request Quote |
MCL2005F04 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.20 in5 mm | Shaft Hole Diameter d2 - 0.25 in6.35 mm | $44.00 |
Add To Cart
Request Quote |
MCL2005F05 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.20 in5 mm | Shaft Hole Diameter d2 - 0.31 in7.94 mm | $44.00 |
Add To Cart
Request Quote |
MCL200508 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.20 in5 mm | Shaft Hole Diameter d2 - 0.32 in8 mm | $50.00 |
Add To Cart
Request Quote |
MCL200506 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.20 in5 mm | Shaft Hole Diameter d2 - 0.24 in6 mm | $50.00 |
Add To Cart
Request Quote |
MCL2006F03 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.24 in6 mm | Shaft Hole Diameter d2 - 0.19 in4.76 mm | $44.00 |
Add To Cart
Request Quote |
MCL2006F04 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.24 in6 mm | Shaft Hole Diameter d2 - 0.25 in6.35 mm | $44.00 |
Add To Cart
Request Quote |
MCL2006F05 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.24 in6 mm | Shaft Hole Diameter d2 - 0.31 in7.94 mm | $44.00 |
Add To Cart
Request Quote |
MCL200608 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.24 in6 mm | Shaft Hole Diameter d2 - 0.32 in8 mm | $50.00 |
Add To Cart
Request Quote |
MCL200606 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.24 in6 mm | Shaft Hole Diameter d2 - 0.24 in6 mm | $50.00 |
Add To Cart
Request Quote |
MCL20F04F04 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.25 in6.35 mm | Shaft Hole Diameter d2 - 0.25 in6.35 mm | $44.00 |
Add To Cart
Request Quote |
MCL20F04F05 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.25 in6.35 mm | Shaft Hole Diameter d2 - 0.31 in7.94 mm | $44.00 |
Add To Cart
Request Quote |
MCL30F04F05 | Outer Diameter - 1.18 in30 mm | Length - 1.71 in43.50 mm | Normal Torque - 110 lb-in12.50 N·m | Shaft Hole Diameter d1 - 0.25 in6.35 mm | Shaft Hole Diameter d2 - 0.31 in7.94 mm | $62.00 |
Add To Cart
Request Quote |
MCL20F05F05 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.31 in7.94 mm | Shaft Hole Diameter d2 - 0.31 in7.94 mm | $44.00 |
Add To Cart
Request Quote |
MCL30F05F05 | Outer Diameter - 1.18 in30 mm | Length - 1.71 in43.50 mm | Normal Torque - 110 lb-in12.50 N·m | Shaft Hole Diameter d1 - 0.31 in7.94 mm | Shaft Hole Diameter d2 - 0.31 in7.94 mm | $62.00 |
Add To Cart
Request Quote |