Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Torque at Max Output (lb-in) |
Speed at Max Output (rpm) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
5TK20GN-AUL / 5GN90KA | - Discontinued Product | Motor Frame Size - 3.54 in. sq. | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Torque at Max Output (lb-in) - 88 | Speed at Max Output (rpm) - 10 |
Add To Cart
Request Quote |
3TK6GN-AUL / 3GN100KA | - Discontinued Product | Motor Frame Size - 2.76 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Torque at Max Output (lb-in) - 44 | Speed at Max Output (rpm) - 9 |
Add To Cart
Request Quote |
4TK10GN-AUL / 4GN100KA | - Discontinued Product | Motor Frame Size - 3.15 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Torque at Max Output (lb-in) - 70 | Speed at Max Output (rpm) - 9 |
Add To Cart
Request Quote |
5TK20GN-AUL / 5GN100KA | - Discontinued Product | Motor Frame Size - 3.54 in. sq. | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Torque at Max Output (lb-in) - 88 | Speed at Max Output (rpm) - 9 |
Add To Cart
Request Quote |
3TK6GN-AUL / 3GN120KA | - Discontinued Product | Motor Frame Size - 2.76 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Torque at Max Output (lb-in) - 44 | Speed at Max Output (rpm) - 7 |
Add To Cart
Request Quote |
4TK10GN-AUL / 4GN120KA | - Discontinued Product | Motor Frame Size - 3.15 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Torque at Max Output (lb-in) - 70 | Speed at Max Output (rpm) - 7 |
Add To Cart
Request Quote |
5TK20GN-AUL / 5GN120KA | - Discontinued Product | Motor Frame Size - 3.54 in. sq. | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Torque at Max Output (lb-in) - 88 | Speed at Max Output (rpm) - 7 |
Add To Cart
Request Quote |
3TK6GN-AUL / 3GN150KA | - Discontinued Product | Motor Frame Size - 2.76 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Torque at Max Output (lb-in) - 44 | Speed at Max Output (rpm) - 6 |
Add To Cart
Request Quote |
4TK10GN-AUL / 4GN150KA | - Discontinued Product | Motor Frame Size - 3.15 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Torque at Max Output (lb-in) - 70 | Speed at Max Output (rpm) - 6 |
Add To Cart
Request Quote |
5TK20GN-AUL / 5GN150KA | - Discontinued Product | Motor Frame Size - 3.54 in. sq. | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Torque at Max Output (lb-in) - 88 | Speed at Max Output (rpm) - 6 |
Add To Cart
Request Quote |
3TK6GN-AUL / 3GN180KA | - Discontinued Product | Motor Frame Size - 2.76 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Torque at Max Output (lb-in) - 44 | Speed at Max Output (rpm) - 5 |
Add To Cart
Request Quote |
4TK10GN-AUL / 4GN180KA | - Discontinued Product | Motor Frame Size - 3.15 in. sq. | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Torque at Max Output (lb-in) - 70 | Speed at Max Output (rpm) - 5 |
Add To Cart
Request Quote |
5TK20GN-AUL / 5GN180KA | - Discontinued Product | Motor Frame Size - 3.54 in. sq. | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Torque at Max Output (lb-in) - 88 | Speed at Max Output (rpm) - 5 |
Add To Cart
Request Quote |