This category has 2,016 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3K22N005-BML1S | Frame Size - 5.51 in139.95 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 89 lb-in 10.1 N·m | Rated Speed (rpm) - 340 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
G3K22N005-BML5S | Frame Size - 5.51 in139.95 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 89 lb-in 10.1 N·m | Rated Speed (rpm) - 340 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
G3K22N005-BML6S | Frame Size - 5.51 in139.95 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 89 lb-in 10.1 N·m | Rated Speed (rpm) - 340 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
G3L22N005-BML1S | Frame Size - 5.47 in138.94 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 89 lb-in 10.1 N·m | Rated Speed (rpm) - 340 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
G3L22N005-BML5S | Frame Size - 5.47 in138.94 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 89 lb-in 10.1 N·m | Rated Speed (rpm) - 340 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
G3L22N005-BML6S | Frame Size - 5.47 in138.94 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 89 lb-in 10.1 N·m | Rated Speed (rpm) - 340 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
H2L28R005-BML1S | Frame Size - 6.87 in174.50 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 85 lb-in 9.6 N·m | Rated Speed (rpm) - 340 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
H2L28L005-BML1S | Frame Size - 6.87 in174.50 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 85 lb-in 9.6 N·m | Rated Speed (rpm) - 340 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
H2L28T005-BML1S | Frame Size - 6.87 in174.50 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 85 lb-in 9.6 N·m | Rated Speed (rpm) - 340 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
H2L28R005-BML5S | Frame Size - 6.87 in174.50 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 85 lb-in 9.6 N·m | Rated Speed (rpm) - 340 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
H2L28R005-BML6S | Frame Size - 6.87 in174.50 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 85 lb-in 9.6 N·m | Rated Speed (rpm) - 340 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
H2L28L005-BML5S | Frame Size - 6.87 in174.50 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 85 lb-in 9.6 N·m | Rated Speed (rpm) - 340 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
H2L28L005-BML6S | Frame Size - 6.87 in174.50 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 85 lb-in 9.6 N·m | Rated Speed (rpm) - 340 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
H2L28T005-BML5S | Frame Size - 6.87 in174.50 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 85 lb-in 9.6 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
F3S30N005-BML1S | Frame Size - 6.26 in159 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 81 lb-in 9.2 N·m | Rated Speed (rpm) - 340 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
F3S30N005-BML5S | Frame Size - 6.26 in159 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 81 lb-in 9.2 N·m | Rated Speed (rpm) - 340 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
F3S30N005-BML6S | Frame Size - 6.26 in159 mm | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 81 lb-in 9.2 N·m | Rated Speed (rpm) - 340 | Brake Type - | Degree of Protection - IP40 | Request Quote |
Add To Cart
Request Quote |
G3K22N5-MF4AEN | Frame Size - 5.51 in139.95 mm | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 89 lb-in 10.1 N·m | Rated Speed (rpm) - 340 | Brake Type - | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
G3K22S5-WF4AEN | Frame Size - 5.51 in139.95 mm | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 89 lb-in 10.1 N·m | Rated Speed (rpm) - 340 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
G3L22N5-MF4AEN | Frame Size - 5.47 in138.94 mm | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 89 lb-in 10.1 N·m | Rated Speed (rpm) - 340 | Brake Type - | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
G3L22S5-WF4AEN | Frame Size - 5.47 in138.94 mm | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 89 lb-in 10.1 N·m | Rated Speed (rpm) - 340 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
F3S30N5-MF4AEN | Frame Size - 6.26 in159 mm | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 81 lb-in 9.2 N·m | Rated Speed (rpm) - 340 | Brake Type - | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
F3S30S5-WF4AEN | Frame Size - 6.26 in159 mm | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 81 lb-in 9.2 N·m | Rated Speed (rpm) - 340 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
H2L28L5-MF4AEN | Frame Size - 6.87 in174.50 mm | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 85 lb-in 9.6 N·m | Rated Speed (rpm) - 340 | Brake Type - | Degree of Protection - IP44 | Request Quote |
Add To Cart
Request Quote |
H2L28H5-WF4AEN | Frame Size - 6.87 in174.50 mm | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Electromagnetic Brake - Not Equipped | Rated Torque - 85 lb-in 9.6 N·m | Rated Speed (rpm) - 340 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |