Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
SMK Series Low Speed Synchronous Motors (Legacy)
Legacy / Discontinued Products
Low-speed synchronous motors provide highly precise speed regulation, low-speed rotation, and quick bi-directional rotation. The basic contruction of low-speed synchronous motors is the same as that of stepping motors.
1 2
Item # |
Item Name |
Motor Frame Size |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Speed (rpm) |
Rated Torque (lb-in) |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
SMK216A-GN / 2GN3KA | - Low-Speed Synchronous Motor | Motor Frame Size - 2.22 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Rated Torque (lb-in) - 3.5 | Request Quote | CAD - | Request Quote |
SMK216A-GN / 2GN3.6KA | - Low-Speed Synchronous Motor | Motor Frame Size - 2.22 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 16.67 [50 Hz] 20 [60 Hz] | Rated Torque (lb-in) - 4.4 | Request Quote | CAD - | Request Quote |
SMK216A-GN / 2GN5KA | - Low-Speed Synchronous Motor | Motor Frame Size - 2.22 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 14.4 [60 Hz] 12 [50 Hz] | Rated Torque (lb-in) - 6.1 | Request Quote | CAD - | Request Quote |
SMK216A-GN / 2GN6KA | - Low-Speed Synchronous Motor | Motor Frame Size - 2.22 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Rated Torque (lb-in) - 7 | Request Quote | CAD - | Request Quote |
SMK216A-GN / 2GN7.5KA | - Low-Speed Synchronous Motor | Motor Frame Size - 2.22 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 9.6 [60 Hz] 8 [50 Hz] | Rated Torque (lb-in) - 8.8 | Request Quote | CAD - | Request Quote |
SMK216A-GN / 2GN9KA | - Low-Speed Synchronous Motor | Motor Frame Size - 2.22 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 8 [60 Hz] 6.67 [50 Hz] | Rated Torque (lb-in) - 10.6 | Request Quote | CAD - | Request Quote |
SMK216A-GN / 2GN12.5KA | - Low-Speed Synchronous Motor | Motor Frame Size - 2.22 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 5.76 [60 Hz] 4.8 [50 Hz] | Rated Torque (lb-in) - 13.2 | Request Quote | CAD - | Request Quote |
SMK216A-GN / 2GN15KA | - Low-Speed Synchronous Motor | Motor Frame Size - 2.22 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 4.8 [60 Hz] 4 [50 Hz] | Rated Torque (lb-in) - 15.9 | Request Quote | CAD - | Request Quote |
SMK216A-GN / 2GN18KA | - Low-Speed Synchronous Motor | Motor Frame Size - 2.22 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 4 [60 Hz] 3.33 [50 Hz] | Rated Torque (lb-in) - 16.8 | Request Quote | CAD - | Request Quote |
SMK216A-GN / 2GN25KA | - Low-Speed Synchronous Motor | Motor Frame Size - 2.22 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 2.88 [60 Hz] 2.4 [50 Hz] | Rated Torque (lb-in) - 18.5 | Request Quote | CAD - | Request Quote |
SMK216A-GN / 2GN30KA | - Low-Speed Synchronous Motor | Motor Frame Size - 2.22 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 2.4 [60 Hz] 2 [50 Hz] | Rated Torque (lb-in) - 21 | Request Quote | CAD - | Request Quote |
SMK216A-GN / 2GN36KA | - Low-Speed Synchronous Motor | Motor Frame Size - 2.22 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 2 [60 Hz] 1.67 [50 Hz] | Rated Torque (lb-in) - 24 | Request Quote | CAD - | Request Quote |
SMK216A-GN / 2GN50KA | - Low-Speed Synchronous Motor | Motor Frame Size - 2.22 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 1.44 [60 Hz] 1.2 [50 Hz] | Rated Torque (lb-in) - 26 | Request Quote | CAD - | Request Quote |
SMK216A-GN / 2GN60KA | - Low-Speed Synchronous Motor | Motor Frame Size - 2.22 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 1.2 [60 Hz] 1 [50 Hz] | Rated Torque (lb-in) - 26 | Request Quote | CAD - | Request Quote |
SMK216A-GN / 2GN75KA | - Low-Speed Synchronous Motor | Motor Frame Size - 2.22 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.96 [60 Hz] 0.8 [50 Hz] | Rated Torque (lb-in) - 26 | Request Quote | CAD - | Request Quote |
SMK216A-GN / 2GN90KA | - Low-Speed Synchronous Motor | Motor Frame Size - 2.22 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.8 [60 Hz] 0.67 [50 Hz] | Rated Torque (lb-in) - 26 | Request Quote | CAD - | Request Quote |
SMK216A-GN / 2GN100KA | - Low-Speed Synchronous Motor | Motor Frame Size - 2.22 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.72 [60 Hz] 0.6 [50 Hz] | Rated Torque (lb-in) - 26 | Request Quote | CAD - | Request Quote |
SMK216A-GN / 2GN120KA | - Low-Speed Synchronous Motor | Motor Frame Size - 2.22 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.6 [60 Hz] 0.5 [50 Hz] | Rated Torque (lb-in) - 26 | Request Quote | CAD - | Request Quote |
SMK216A-GN / 2GN150KA | - Low-Speed Synchronous Motor | Motor Frame Size - 2.22 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.48 [60 Hz] 0.4 [50 Hz] | Rated Torque (lb-in) - 26 | Request Quote | CAD - | Request Quote |
SMK216A-GN / 2GN180KA | - Low-Speed Synchronous Motor | Motor Frame Size - 2.22 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 0.4 [60 Hz] 0.33 [50 Hz] | Rated Torque (lb-in) - 26 | Request Quote | CAD - | Request Quote |
SMK550A-GN / 5GN3KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Rated Torque (lb-in) - 12.3 | Request Quote | CAD - | Request Quote |
SMK550A-GN / 5GN3.6KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 16.67 [50 Hz] 20 [60 Hz] | Rated Torque (lb-in) - 15 | Request Quote | CAD - | Request Quote |
SMK550A-GN / 5GN5KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 14.4 [60 Hz] 12 [50 Hz] | Rated Torque (lb-in) - 20 | Request Quote | CAD - | Request Quote |
SMK550A-GN / 5GN6KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Rated Torque (lb-in) - 24 | Request Quote | CAD - | Request Quote |
SMK550A-GN / 5GN7.5KA | - Low-Speed Synchronous Motor | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Rated Speed (rpm) - 9.6 [60 Hz] 8 [50 Hz] | Rated Torque (lb-in) - 30 | Request Quote | CAD - | Request Quote |
1 2