Item # |
Item Name |
Module Dimensions |
Power Supply |
Degree of Protection |
Air Flow Direction |
Max. Air Flow |
Max. Static Pressure |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
FMB23CI-2K121 | - Cooling Module | Module Dimensions - 5.08 in. (W) x 5.28 in. (H) 129 mm (W) x 134 mm (H) | Power Supply - Single-Phase 115 VAC | Degree of Protection - IP55 | Air Flow Direction - Suction |
Max. Air Flow
- 4.94 CFM [50 Hz] 6.0 CFM [60 Hz] 0.14 m3/min [50 Hz] 0.17 m3/min [60 Hz] |
Max. Static Pressure
- 0.124 inH2O [50 Hz] 0.169 inH2O [60 Hz] 31 Pa [50 Hz] 42 Pa [60 Hz] |
List Price - |
Add To Cart
Request Quote |
FMA23BI-2H251 | - Cooling Module | Module Dimensions - 8.23 in. (W) x 8.90 in. (H) 209 mm (W) x 226 mm (H) | Power Supply - Single-Phase 220/230 VAC | Degree of Protection - IP43 | Air Flow Direction - Exhaust |
Max. Air Flow
- 41.7 CFM [220 VAC, 50 Hz] 42.7 CFM [230 VAC, 50 Hz] 48.4 CFM [230 VAC, 60 Hz] 1.18 m3/min [220 VAC, 50 Hz] 1.21 m3/min [230 VAC, 50 Hz] 1.37 m3/min [230 VAC, 60 Hz] |
Max. Static Pressure
- 0.197 inH2O [220 VAC, 50 Hz] 0.205 inH2O [230 VAC, 50 Hz] 0.225 inH2O [230 VAC. 60 Hz] 49 Pa [220 VAC, 50 Hz] 51 Pa [230 VAC, 50 Hz] 56 Pa [230 VAC. 60 Hz] |
List Price - |
Add To Cart
Request Quote |
FMA23BI-2H221 | - Cooling Module | Module Dimensions - 8.23 in. (W) x 8.90 in. (H) 209 mm (W) x 226 mm (H) | Power Supply - Single-Phase 115 VAC | Degree of Protection - IP43 | Air Flow Direction - Exhaust |
Max. Air Flow
- 42.7 CFM [50 Hz] 48.4 CFM [60 Hz] 1.21 m3/min [50 Hz] 1.37 m3/min [60 Hz] |
Max. Static Pressure
- 0.205 inH2O [50 Hz] 0.225 inH2O [60 Hz] 51 Pa [50 Hz] 56 Pa [60 Hz] |
List Price - |
Add To Cart
Request Quote |
FMA23CI-2K151 | - Cooling Module | Module Dimensions - 5.08 in. (W) x 5.28 in. (H) 129 mm (W) x 134 mm (H) | Power Supply - Single-Phase 220/230 VAC | Degree of Protection - IP55 | Air Flow Direction - Exhaust |
Max. Air Flow
- 5.65 CFM [220/230 VAC, 50 Hz] 7.06 CFM [230 VAC, 60 Hz] 0.16 m3/min [220/230 VAC, 50 Hz] 0.2 m3/min [230 VAC, 60 Hz] |
Max. Static Pressure
- 0.165 inH2O [220/230 VAC, 50 Hz] 0.221 inH2O [230 VAC, 60 Hz] 41 Pa [220/230 VAC, 50 Hz] 55 Pa [230 VAC, 60 Hz] |
List Price - |
Add To Cart
Request Quote |
FMA23CI-2K121 | - Cooling Module | Module Dimensions - 5.08 in. (W) x 5.28 in. (H) 129 mm (W) x 134 mm (H) | Power Supply - Single-Phase 115 VAC | Degree of Protection - IP55 | Air Flow Direction - Exhaust |
Max. Air Flow
- 5.65 CFM [50 Hz] 7.06 CFM [60 Hz] 0.16 m3/min [50 Hz] 0.2 m3/min [60 Hz] |
Max. Static Pressure
- 0.165 inH2O [50 Hz] 0.221 inH2O [60 Hz] 41 Pa [50 Hz] 55 Pa [60 Hz] |
List Price - |
Add To Cart
Request Quote |