Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
5IK90GU-SWM | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - 6 [200 VAC, 50 Hz] 5 [60 Hz] | Rated Speed (rpm) - 1300 [200 VAC, 50 Hz] 1550 [60 Hz] | $406.00 | Lead Time (Legacy) - |
Add To Cart
Request Quote |
5RK40GN-AWMU | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - 2.38 | Rated Speed (rpm) - 1450 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
5RK40GN-CWME | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - 2.75 [50 Hz] 2.25 [60 Hz] | Rated Speed (rpm) - 1500 [60 Hz] 1250 [50 Hz] | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
5RK60GU-AWMU | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - 3.56 | Rated Speed (rpm) - 1450 | $352.00 | Lead Time (Legacy) - |
Add To Cart
Request Quote |
5RK60GU-CWME | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - 4.31 [50 Hz] 3.56 [60 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | $358.00 | Lead Time (Legacy) - |
Add To Cart
Request Quote |
5RK90GU-AWMU | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - 5.19 | Rated Speed (rpm) - 1500 | $394.00 | Lead Time (Legacy) - |
Add To Cart
Request Quote |
5RK90GU-CWME | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - 6.44 [50 Hz] 5.19 [60 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | $406.00 | Lead Time (Legacy) - |
Add To Cart
Request Quote |
5TK20GN-AUL | - Discontinued Product | Motor Frame Size - 3.54 in. sq. | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Lead Wire | Rated Torque (lb-in) - 2.19 | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
US540-401U | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
US540-402E | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
US560-501U | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
US560-502E | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
US590-501U | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
US590-502E | - AC Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - | Rated Speed (rpm) - | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
5IK40RGN-AWU | - AC Speed Control Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - 4.10 | Rated Speed (rpm) - 1600 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
5IK40RGN-CWE | - AC Speed Control Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - 4.10 | Rated Speed (rpm) - 1600 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
5RK40RGN-AWU | - AC Speed Control Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - 4.10 | Rated Speed (rpm) - 1600 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
5RK40RGN-CWE | - AC Speed Control Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - 4.10 | Rated Speed (rpm) - 1600 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
USM540-401W | - AC Speed Control Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - 4.10 | Rated Speed (rpm) - 1600 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
USM540-402W | - AC Speed Control Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - 4.10 | Rated Speed (rpm) - 1600 1400 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
USM560-501W | - AC Speed Control Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - 6 | Rated Speed (rpm) - 1600 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
USM560-502W | - AC Speed Control Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - 6 | Rated Speed (rpm) - 1600 1400 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
USM590-501W | - AC Speed Control Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - 6 | Rated Speed (rpm) - 1600 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
USM590-502W | - AC Speed Control Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - 6 | Rated Speed (rpm) - 1600 1400 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |
AXU540A-GN | - Brushless Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 100-115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - | Rated Torque (lb-in) - | Rated Speed (rpm) - 2000 100 | Request Quote | Lead Time (Legacy) - |
Add To Cart
Request Quote |