The BLH Series Driver has been updated to now include three driver types, an RS-485 Communication type, a Digital type driver or the traditional Analog type. The BLH Series is a 24 VDC, brushless DC motor and driver package offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type and RS-485 communication type). RS-485 and Digital type driver are used with our MEXE02 support software (available for free download) for improved functions including torque sensing and predictive maintenance monitoring. A wide range of motor options are available to meet your application needs.

  • 15 W (1/50 HP)
  • Analog, Digital or RS-485 Commmunication Driver types
  • 1.65 in. (42 mm) Frame Size
  • Connection Cables and Power & I/O cables sold separately

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved