The brushless DC motor and driver package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type). A wide range of options are available to meet you application needs.
351 - 375 of 510 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Output Power

  • 15 W (1/50 HP)
  • 30 W (1/25 HP)
  • 50 W (1/15 HP)
  • 100 W (1/8 HP)

Driver Type

  • Analog
  • Digital
  • RS-485 Communications Type

Type

  • Connector
  • Lead Wire
  • Cable

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Round Shaft with Flat (No Gearhead)
  • Parallel Shaft Gearhead
  • Spur Gear (Centered Shaft)
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Motor Frame Size

Output Power

Power Supply

Driver Type

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Variable Speed Range (r/min)

Electromagnetic Brake

Web Price

Add To Cart / Contact Sales
Sort by
- 2.36 in.60 mm - 30 W (1/25 HP) - 24 VDC - Analog - Spur Gear (Centered Shaft) - 10 :1 - 10 mm - 8.8 lb-in1 N·m - 8 ~ 300 - Not Equipped $453.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - 24 VDC - RS-485 Communications Type - Parallel Shaft Gearhead - 10 :1 - 10 mm - 8.8 lb-in1 N·m - 8 ~ 300 - Equipped $717.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - 24 VDC - Digital - Parallel Shaft Gearhead - 10 :1 - 10 mm - 8.8 lb-in1 N·m - 8 ~ 300 - Equipped $710.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 10 :1 - 10 mm - 8.8 lb-in1 N·m - 10 ~ 300 - Equipped $675.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - 24 VDC - RS-485 Communications Type - Parallel Shaft Gearhead - 10 :1 - 10 mm - 8.8 lb-in1 N·m - 8 ~ 300 - Not Equipped $515.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - 24 VDC - - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - 8.8 lb-in1 N·m - 10 ~ 300 - Not Equipped Request Quote Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - 24 VDC - Digital - Parallel Shaft Gearhead - 10 :1 - 10 mm - 8.8 lb-in1 N·m - 8 ~ 300 - Not Equipped $508.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 10 :1 - 10 mm - 8.8 lb-in1 N·m - 10 ~ 300 - Not Equipped $473.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - 24 VDC - RS-485 Communications Type - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - 8.6 lb-in0.98 N·m - 8 ~ 300 - Not Equipped $562.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - 24 VDC - Digital - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - 8.6 lb-in0.98 N·m - 10 ~ 300 - Not Equipped $548.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - 24 VDC - Analog - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - 8.6 lb-in0.98 N·m - 8 ~ 300 - Not Equipped $516.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - 24 VDC - RS-485 Communications Type - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - 8.6 lb-in0.98 N·m - 8 ~ 300 - Equipped $801.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - 24 VDC - Digital - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - 8.6 lb-in0.98 N·m - 8 ~ 300 - Equipped $794.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - 24 VDC - Analog - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - 8.6 lb-in0.98 N·m - 10 ~ 300 - Equipped $759.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - 24 VDC - RS-485 Communications Type - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - 8.6 lb-in0.98 N·m - 8 ~ 300 - Not Equipped $599.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - 24 VDC - Digital - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - 8.6 lb-in0.98 N·m - 8 ~ 300 - Not Equipped $592.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - 24 VDC - Analog - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - 8.6 lb-in0.98 N·m - 10 ~ 300 - Not Equipped $557.00 Add To Cart
Request Quote
- 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - - Parallel Shaft Gearhead - 5 :1 - 15 mm - 7.9 lb-in0.9 N·m - 20 ~ 600 - Not Equipped Request Quote Add To Cart
Request Quote
- 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - RS-485 Communications Type - Parallel Shaft Gearhead - 5 :1 - 15 mm - 7.6 lb-in0.86 N·m - 16 ~ 600 - Not Equipped $522.00 Add To Cart
Request Quote
- 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - Digital - Parallel Shaft Gearhead - 5 :1 - 15 mm - 7.6 lb-in0.86 N·m - 20 ~ 600 - Not Equipped $508.00 Add To Cart
Request Quote
- 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 5 :1 - 15 mm - 7.6 lb-in0.86 N·m - 16 ~ 600 - Not Equipped $475.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 50 W (1/15 HP) - 24 VDC - RS-485 Communications Type - Spur Gear (Centered Shaft) - 5 :1 - 10 mm - 7.6 lb-in0.86 N·m - 20 ~ 600 - Not Equipped $528.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 50 W (1/15 HP) - 24 VDC - Digital - Spur Gear (Centered Shaft) - 5 :1 - 10 mm - 7.6 lb-in0.86 N·m - 16 ~ 600 - Not Equipped $514.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 50 W (1/15 HP) - 24 VDC - Analog - Spur Gear (Centered Shaft) - 5 :1 - 10 mm - 7.6 lb-in0.86 N·m - 20 ~ 600 - Not Equipped $481.00 Add To Cart
Request Quote
- 1.65 in.42 mm - 30 W (1/25 HP) - 24 VDC - RS-485 Communications Type - Spur Gear (Centered Shaft) - 10 :1 - 10 mm - 7.6 lb-in0.86 N·m - 8 ~ 300 - Not Equipped $464.00 Add To Cart
Request Quote
351 - 375 of 510 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved