The brushless DC motor and driver package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type). A wide range of options are available to meet you application needs.
Clear
Filter
Output Power
- 15 W (1/50 HP)
- 30 W (1/25 HP)
- 50 W (1/15 HP)
- 100 W (1/8 HP)
Driver Type
- Analog
- Digital
- RS-485 Communications Type
Type
- Connector
- Lead Wire
- Cable
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Round Shaft with Flat (No Gearhead)
- Parallel Shaft Gearhead
- Spur Gear (Centered Shaft)
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Driver Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Variable Speed Range (r/min) |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLHM230KC-GFS / GFS2G5FR / BLH2D30-K | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - 4 lb-in0.46 N·m | - 20 ~ 600 | - Not Equipped | $557.00 |
Add To Cart
Request Quote |
| BLHM230KC-GFS / GFS2G10FR / BLH2D30-K | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - 8.6 lb-in0.98 N·m | - 10 ~ 300 | - Not Equipped | $557.00 |
Add To Cart
Request Quote |
| BLHM230KC-GFS / GFS2G15FR / BLH2D30-K | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - 13.2 lb-in1.5 N·m | - 6.7 ~ 200 | - Not Equipped | $557.00 |
Add To Cart
Request Quote |
| BLHM230KC-GFS / GFS2G20FR / BLH2D30-K | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 20 :1 | - 12 mm | - 17.70 lb-in2 N·m | - 5 ~ 150 | - Not Equipped | $557.00 |
Add To Cart
Request Quote |
| BLHM230KC-GFS / GFS2G30FR / BLH2D30-K | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 30 :1 | - 12 mm | - 25 lb-in2.9 N·m | - 3.3 ~ 100 | - Not Equipped | $572.00 |
Add To Cart
Request Quote |
| BLHM230KC-GFS / GFS2G50FR / BLH2D30-K | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 50 :1 | - 12 mm | - 43 lb-in4.9 N·m | - 2 ~ 60 | - Not Equipped | $572.00 |
Add To Cart
Request Quote |
| BLHM230KC-GFS / GFS2G100FR / BLH2D30-K | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 100 :1 | - 12 mm | - 86 lb-in9.8 N·m | - 1 ~ 30 | - Not Equipped | $572.00 |
Add To Cart
Request Quote |
| BLHM230KC-GFS / GFS2G200FR / BLH2D30-K | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 200 :1 | - 12 mm | - 150 lb-in17 N·m | - 0.5 ~ 15 | - Not Equipped | $585.00 |
Add To Cart
Request Quote |
| BLHM230KC-A / BLH2D30-KD | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Round Shaft (No Gearhead) | - | - 6 mm | - 1.02 lb-in0.115 N·m | - 80 ~ 3000 | - Not Equipped | $369.00 |
Add To Cart
Request Quote |
| BLHM230KC-GFS / GFS2G5 / BLH2D30-KD | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - 4.6 lb-in0.52 N·m | - 16 ~ 600 | - Not Equipped | $508.00 |
Add To Cart
Request Quote |
| BLHM230KC-GFS / GFS2G10 / BLH2D30-KD | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - 8.8 lb-in1 N·m | - 8 ~ 300 | - Not Equipped | $508.00 |
Add To Cart
Request Quote |
| BLHM230KC-GFS / GFS2G15 / BLH2D30-KD | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - 14.1 lb-in1.6 N·m | - 5.3 ~ 200 | - Not Equipped | $508.00 |
Add To Cart
Request Quote |
| BLHM230KC-GFS / GFS2G20 / BLH2D30-KD | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 20 :1 | - 10 mm | - 18.5 lb-in2.1 N·m | - 4 ~ 150 | - Not Equipped | $508.00 |
Add To Cart
Request Quote |
| BLHM230KC-GFS / GFS2G30 / BLH2D30-KD | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - 26 lb-in3 N·m | - 2.7 ~ 100 | - Not Equipped | $518.00 |
Add To Cart
Request Quote |
| BLHM230KC-GFS / GFS2G50 / BLH2D30-KD | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - 43 lb-in4.9 N·m | - 1.6 ~ 60 | - Not Equipped | $518.00 |
Add To Cart
Request Quote |
| BLHM230KC-GFS / GFS2G100 / BLH2D30-KD | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - 53 lb-in6 N·m | - 0.8 ~ 30 | - Not Equipped | $518.00 |
Add To Cart
Request Quote |
| BLHM230KC-GFS / GFS2G200 / BLH2D30-KD | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Parallel Shaft Gearhead | - 200 :1 | - 10 mm | - 53 lb-in6 N·m | - 0.4 ~ 15 | - Not Equipped | $527.00 |
Add To Cart
Request Quote |
| BLHM230KC-GFS / GFS2G5FR / BLH2D30-KD | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - 4 lb-in0.46 N·m | - 16 ~ 600 | - Not Equipped | $592.00 |
Add To Cart
Request Quote |
| BLHM230KC-GFS / GFS2G10FR / BLH2D30-KD | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - 8.6 lb-in0.98 N·m | - 8 ~ 300 | - Not Equipped | $592.00 |
Add To Cart
Request Quote |
| BLHM230KC-GFS / GFS2G15FR / BLH2D30-KD | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - 13.2 lb-in1.5 N·m | - 5.3 ~ 200 | - Not Equipped | $592.00 |
Add To Cart
Request Quote |
| BLHM230KC-GFS / GFS2G20FR / BLH2D30-KD | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Hollow Shaft Flat Gearhead | - 20 :1 | - 12 mm | - 17.70 lb-in2 N·m | - 4 ~ 150 | - Not Equipped | $592.00 |
Add To Cart
Request Quote |
| BLHM230KC-GFS / GFS2G30FR / BLH2D30-KD | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Hollow Shaft Flat Gearhead | - 30 :1 | - 12 mm | - 25 lb-in2.9 N·m | - 2.7 ~ 100 | - Not Equipped | $607.00 |
Add To Cart
Request Quote |
| BLHM230KC-GFS / GFS2G50FR / BLH2D30-KD | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Hollow Shaft Flat Gearhead | - 50 :1 | - 12 mm | - 43 lb-in4.9 N·m | - 1.6 ~ 60 | - Not Equipped | $607.00 |
Add To Cart
Request Quote |
| BLHM230KC-GFS / GFS2G100FR / BLH2D30-KD | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Hollow Shaft Flat Gearhead | - 100 :1 | - 12 mm | - 86 lb-in9.8 N·m | - 0.8 ~ 30 | - Not Equipped | $607.00 |
Add To Cart
Request Quote |
| BLHM230KC-GFS / GFS2G200FR / BLH2D30-KD | - 2.36 in.60 mm | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Hollow Shaft Flat Gearhead | - 200 :1 | - 12 mm | - 150 lb-in17 N·m | - 0.4 ~ 15 | - Not Equipped | $620.00 |
Add To Cart
Request Quote |