The brushless DC motor and driver package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type). A wide range of options are available to meet you application needs.
351 - 375 of 510 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Output Power

  • 15 W (1/50 HP)
  • 30 W (1/25 HP)
  • 50 W (1/15 HP)
  • 100 W (1/8 HP)

Driver Type

  • Analog
  • Digital
  • RS-485 Communications Type

Type

  • Connector
  • Lead Wire
  • Cable

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Round Shaft with Flat (No Gearhead)
  • Parallel Shaft Gearhead
  • Spur Gear (Centered Shaft)
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Motor Frame Size

Output Power

Power Supply

Driver Type

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Variable Speed Range (r/min)

Electromagnetic Brake

Web Price

Add To Cart / Contact Sales
- 1.65 in.42 mm - 15 W (1/50 HP) - 24 VDC - RS-485 Communications Type - Spur Gear (Centered Shaft) - 20 :1 - 8 mm - 7.6 lb-in0.86 N·m - 5 ~ 150 - Not Equipped $451.00 Add To Cart
Request Quote
- 1.65 in.42 mm - 15 W (1/50 HP) - 24 VDC - RS-485 Communications Type - Parallel Shaft Gearhead - 5 :1 - 6 mm - 1.94 lb-in0.22 N·m - 20 ~ 600 - Not Equipped $436.00 Add To Cart
Request Quote
- 1.65 in.42 mm - 15 W (1/50 HP) - 24 VDC - RS-485 Communications Type - Parallel Shaft Gearhead - 10 :1 - 6 mm - 3.8 lb-in0.43 N·m - 10 ~ 300 - Not Equipped $436.00 Add To Cart
Request Quote
- 1.65 in.42 mm - 15 W (1/50 HP) - 24 VDC - RS-485 Communications Type - Parallel Shaft Gearhead - 15 :1 - 6 mm - 5.7 lb-in0.65 N·m - 6.7 ~ 200 - Not Equipped $436.00 Add To Cart
Request Quote
- 1.65 in.42 mm - 15 W (1/50 HP) - 24 VDC - RS-485 Communications Type - Parallel Shaft Gearhead - 20 :1 - 6 mm - 7.3 lb-in0.83 N·m - 5 ~ 150 - Not Equipped $436.00 Add To Cart
Request Quote
- 1.65 in.42 mm - 15 W (1/50 HP) - 24 VDC - RS-485 Communications Type - Parallel Shaft Gearhead - 30 :1 - 6 mm - 10.6 lb-in1.2 N·m - 3.3 ~ 100 - Not Equipped $444.00 Add To Cart
Request Quote
- 1.65 in.42 mm - 15 W (1/50 HP) - 24 VDC - RS-485 Communications Type - Parallel Shaft Gearhead - 50 :1 - 6 mm - 16.8 lb-in1.9 N·m - 2 ~ 60 - Not Equipped $444.00 Add To Cart
Request Quote
- 1.65 in.42 mm - 15 W (1/50 HP) - 24 VDC - RS-485 Communications Type - Parallel Shaft Gearhead - 100 :1 - 6 mm - 17.7 lb-in2 N·m - 1 ~ 30 - Not Equipped $444.00 Add To Cart
Request Quote
- 1.65 in.42 mm - 15 W (1/50 HP) - 24 VDC - RS-485 Communications Type - Round Shaft (No Gearhead) - - 6 mm - 0.425 lb-in0.048 N·m - 80 ~ 3000 - Not Equipped $326.00 Add To Cart
Request Quote
- 1.65 in.42 mm - 15 W (1/50 HP) - 24 VDC - RS-485 Communications Type - Round Shaft with Flat (No Gearhead) - - 6 mm - 0.425 lb-in0.048 N·m - 80 ~ 3000 - Not Equipped $333.00 Add To Cart
Request Quote
- 1.65 in.42 mm - 30 W (1/25 HP) - 24 VDC - Analog - Spur Gear (Centered Shaft) - 5 :1 - 10 mm - 3.8 lb-in0.43 N·m - 16 ~ 600 - Not Equipped $418.00 Add To Cart
Request Quote
- 1.65 in.42 mm - 30 W (1/25 HP) - 24 VDC - Analog - Spur Gear (Centered Shaft) - 10 :1 - 10 mm - 7.6 lb-in0.86 N·m - 8 ~ 300 - Not Equipped $418.00 Add To Cart
Request Quote
- 1.65 in.42 mm - 30 W (1/25 HP) - 24 VDC - Analog - Spur Gear (Centered Shaft) - 15 :1 - 10 mm - 11.5 lb-in1.3 N·m - 5.3 ~ 200 - Not Equipped $418.00 Add To Cart
Request Quote
- 1.65 in.42 mm - 30 W (1/25 HP) - 24 VDC - Analog - Spur Gear (Centered Shaft) - 20 :1 - 10 mm - 15 lb-in1.7 N·m - 4 ~ 150 - Not Equipped $418.00 Add To Cart
Request Quote
- 1.65 in.42 mm - 30 W (1/25 HP) - 24 VDC - Analog - Round Shaft (No Gearhead) - - 6 mm - 0.85 lb-in0.096 N·m - 80 ~ 3000 - Not Equipped $293.00 Add To Cart
Request Quote
- 1.65 in.42 mm - 30 W (1/25 HP) - 24 VDC - Analog - Round Shaft with Flat (No Gearhead) - - 6 mm - 0.85 lb-in0.096 N·m - 80 ~ 3000 - Not Equipped $301.00 Add To Cart
Request Quote
- 1.65 in.42 mm - 30 W (1/25 HP) - 24 VDC - Digital - Spur Gear (Centered Shaft) - 5 :1 - 10 mm - 3.8 lb-in0.43 N·m - 16 ~ 600 - Not Equipped $450.00 Add To Cart
Request Quote
- 1.65 in.42 mm - 30 W (1/25 HP) - 24 VDC - Digital - Spur Gear (Centered Shaft) - 10 :1 - 10 mm - 7.6 lb-in0.86 N·m - 8 ~ 300 - Not Equipped $450.00 Add To Cart
Request Quote
- 1.65 in.42 mm - 30 W (1/25 HP) - 24 VDC - Digital - Spur Gear (Centered Shaft) - 15 :1 - 10 mm - 11.5 lb-in1.3 N·m - 5.3 ~ 200 - Not Equipped $450.00 Add To Cart
Request Quote
- 1.65 in.42 mm - 30 W (1/25 HP) - 24 VDC - Digital - Spur Gear (Centered Shaft) - 20 :1 - 10 mm - 15 lb-in1.7 N·m - 4 ~ 150 - Not Equipped $450.00 Add To Cart
Request Quote
- 1.65 in.42 mm - 30 W (1/25 HP) - 24 VDC - Digital - Round Shaft (No Gearhead) - - 6 mm - 0.85 lb-in0.096 N·m - 80 ~ 3000 - Not Equipped $325.00 Add To Cart
Request Quote
- 1.65 in.42 mm - 30 W (1/25 HP) - 24 VDC - Digital - Round Shaft with Flat (No Gearhead) - - 6 mm - 0.85 lb-in0.096 N·m - 80 ~ 3000 - Not Equipped $333.00 Add To Cart
Request Quote
- 1.65 in.42 mm - 30 W (1/25 HP) - 24 VDC - RS-485 Communications Type - Spur Gear (Centered Shaft) - 5 :1 - 10 mm - 3.8 lb-in0.43 N·m - 16 ~ 600 - Not Equipped $464.00 Add To Cart
Request Quote
- 1.65 in.42 mm - 30 W (1/25 HP) - 24 VDC - RS-485 Communications Type - Spur Gear (Centered Shaft) - 10 :1 - 10 mm - 7.6 lb-in0.86 N·m - 8 ~ 300 - Not Equipped $464.00 Add To Cart
Request Quote
- 1.65 in.42 mm - 30 W (1/25 HP) - 24 VDC - RS-485 Communications Type - Spur Gear (Centered Shaft) - 15 :1 - 10 mm - 11.5 lb-in1.3 N·m - 5.3 ~ 200 - Not Equipped $464.00 Add To Cart
Request Quote
351 - 375 of 510 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved