The brushless DC motor and driver package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type). A wide range of options are available to meet you application needs.
51 - 75 of 510 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Output Power

  • 15 W (1/50 HP)
  • 30 W (1/25 HP)
  • 50 W (1/15 HP)
  • 100 W (1/8 HP)

Driver Type

  • Analog
  • Digital
  • RS-485 Communications Type

Type

  • Connector
  • Lead Wire
  • Cable

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Round Shaft with Flat (No Gearhead)
  • Parallel Shaft Gearhead
  • Spur Gear (Centered Shaft)
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Motor Frame Size

Output Power

Power Supply

Driver Type

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Variable Speed Range (r/min)

Electromagnetic Brake

Web Price

Add To Cart / Contact Sales
- 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - Analog - Round Shaft (No Gearhead) - - 10 mm - 1.69 lb-in0.191 N·m - 100 ~ 3000 - Not Equipped $366.00 Add To Cart
Request Quote
- 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 5 :1 - 15 mm - 7.6 lb-in0.86 N·m - 20 ~ 600 - Not Equipped $521.00 Add To Cart
Request Quote
- 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 10 :1 - 15 mm - 15 lb-in1.7 N·m - 10 ~ 300 - Not Equipped $521.00 Add To Cart
Request Quote
- 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 15 :1 - 15 mm - 23 lb-in2.6 N·m - 6.7 ~ 200 - Not Equipped $521.00 Add To Cart
Request Quote
- 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 20 :1 - 15 mm - 30 lb-in3.4 N·m - 5 ~ 150 - Not Equipped $521.00 Add To Cart
Request Quote
- 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 30 :1 - 15 mm - 43 lb-in4.9 N·m - 3.3 ~ 100 - Not Equipped $530.00 Add To Cart
Request Quote
- 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 50 :1 - 15 mm - 72 lb-in8.2 N·m - 2 ~ 60 - Not Equipped $530.00 Add To Cart
Request Quote
- 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 100 :1 - 15 mm - 141 lb-in16 N·m - 1 ~ 30 - Not Equipped $530.00 Add To Cart
Request Quote
- 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 200 :1 - 15 mm - 141 lb-in16 N·m - 0.5 ~ 15 - Not Equipped $541.00 Add To Cart
Request Quote
- 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - Analog - Hollow Shaft Flat Gearhead - 5 :1 - 15 mm - 7.1 lb-in0.81 N·m - 20 ~ 600 - Not Equipped $649.00 Add To Cart
Request Quote
- 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - Analog - Hollow Shaft Flat Gearhead - 10 :1 - 15 mm - 14.1 lb-in1.6 N·m - 10 ~ 300 - Not Equipped $649.00 Add To Cart
Request Quote
- 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - Analog - Hollow Shaft Flat Gearhead - 15 :1 - 15 mm - 21 lb-in2.4 N·m - 6.7 ~ 200 - Not Equipped $649.00 Add To Cart
Request Quote
- 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - Analog - Hollow Shaft Flat Gearhead - 20 :1 - 15 mm - 28 lb-in3.2 N·m - 5 ~ 150 - Not Equipped $649.00 Add To Cart
Request Quote
- 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - Analog - Hollow Shaft Flat Gearhead - 30 :1 - 15 mm - 43 lb-in4.9 N·m - 3.3 ~ 100 - Not Equipped $664.00 Add To Cart
Request Quote
- 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - Analog - Hollow Shaft Flat Gearhead - 50 :1 - 15 mm - 71 lb-in8.1 N·m - 2 ~ 60 - Not Equipped $664.00 Add To Cart
Request Quote
- 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - Analog - Hollow Shaft Flat Gearhead - 100 :1 - 15 mm - 143 lb-in16.2 N·m - 1 ~ 30 - Not Equipped $664.00 Add To Cart
Request Quote
- 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - Analog - Hollow Shaft Flat Gearhead - 200 :1 - 15 mm - 280 lb-in32.5 N·m - 0.5 ~ 15 - Not Equipped $676.00 Add To Cart
Request Quote
- 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - Digital - Round Shaft (No Gearhead) - - 10 mm - 1.69 lb-in0.191 N·m - 80 ~ 3000 - Not Equipped $400.00 Add To Cart
Request Quote
- 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - Digital - Parallel Shaft Gearhead - 5 :1 - 15 mm - 7.6 lb-in0.86 N·m - 16 ~ 600 - Not Equipped $555.00 Add To Cart
Request Quote
- 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - Digital - Parallel Shaft Gearhead - 10 :1 - 15 mm - 15 lb-in1.7 N·m - 8 ~ 300 - Not Equipped $555.00 Add To Cart
Request Quote
- 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - Digital - Parallel Shaft Gearhead - 15 :1 - 15 mm - 23 lb-in2.6 N·m - 5.3 ~ 200 - Not Equipped $555.00 Add To Cart
Request Quote
- 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - Digital - Parallel Shaft Gearhead - 20 :1 - 15 mm - 30 lb-in3.4 N·m - 4 ~ 150 - Not Equipped $555.00 Add To Cart
Request Quote
- 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - Digital - Parallel Shaft Gearhead - 30 :1 - 15 mm - 43 lb-in4.9 N·m - 2.7 ~ 100 - Not Equipped $564.00 Add To Cart
Request Quote
- 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - Digital - Parallel Shaft Gearhead - 50 :1 - 15 mm - 72 lb-in8.2 N·m - 1.6 ~ 60 - Not Equipped $564.00 Add To Cart
Request Quote
- 3.15 in.80 mm - 50 W (1/15 HP) - 24 VDC - Digital - Parallel Shaft Gearhead - 100 :1 - 15 mm - 141 lb-in16 N·m - 0.8 ~ 30 - Not Equipped $564.00 Add To Cart
Request Quote
51 - 75 of 510 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved