Item # |
Motor Frame Size |
Output Power |
Power Supply |
Driver Type |
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
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLH015K-20 | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 6 mm | Rated Torque - 7.6 lb-in0.86 N·m | Variable Speed Range (r/min) - 5 ~ 150 | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLHM450KC-GFS / GFS4G5 / BLH2D50-KR | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 7.6 lb-in0.86 N·m | Variable Speed Range (r/min) - 16 ~ 600 | Electromagnetic Brake - Not Equipped | $561.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G5 / BLH2D50-K | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 7.6 lb-in0.86 N·m | Variable Speed Range (r/min) - 20 ~ 600 | Electromagnetic Brake - Equipped | $720.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G5 / BLH2D50-KD | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 7.6 lb-in0.86 N·m | Variable Speed Range (r/min) - 16 ~ 600 | Electromagnetic Brake - Equipped | $754.00 |
Add To Cart
Request Quote |
BLHM450KCM-GFS / GFS4G5 / BLH2D50-KR | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 7.6 lb-in0.86 N·m | Variable Speed Range (r/min) - 16 ~ 600 | Electromagnetic Brake - Equipped | $760.00 |
Add To Cart
Request Quote |
BLM015HK-20CS / BLH2D15H-K | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 8 mm | Rated Torque - 7.6 lb-in0.86 N·m | Variable Speed Range (r/min) - 5 ~ 150 | Electromagnetic Brake - Not Equipped | $405.00 |
Add To Cart
Request Quote |
BLM015HK-20CS / BLH2D15H-KD | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 8 mm | Rated Torque - 7.6 lb-in0.86 N·m | Variable Speed Range (r/min) - 4 ~ 150 | Electromagnetic Brake - Not Equipped | $437.00 |
Add To Cart
Request Quote |
BLM015HK-20CS / BLH2D15H-KR | Motor Frame Size - 1.65 in.42 mm | Output Power - 15 W (1/50 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 8 mm | Rated Torque - 7.6 lb-in0.86 N·m | Variable Speed Range (r/min) - 5 ~ 150 | Electromagnetic Brake - Not Equipped | $451.00 |
Add To Cart
Request Quote |
BLM030DHK-10CS / BLH2D30DH-K | Motor Frame Size - 1.65 in.42 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 7.6 lb-in0.86 N·m | Variable Speed Range (r/min) - 8 ~ 300 | Electromagnetic Brake - Not Equipped | $418.00 |
Add To Cart
Request Quote |
BLM030DHK-10CS / BLH2D30DH-KD | Motor Frame Size - 1.65 in.42 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 7.6 lb-in0.86 N·m | Variable Speed Range (r/min) - 8 ~ 300 | Electromagnetic Brake - Not Equipped | $450.00 |
Add To Cart
Request Quote |
BLM030DHK-10CS / BLH2D30DH-KR | Motor Frame Size - 1.65 in.42 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 7.6 lb-in0.86 N·m | Variable Speed Range (r/min) - 8 ~ 300 | Electromagnetic Brake - Not Equipped | $464.00 |
Add To Cart
Request Quote |
BLM250DHK-5CS / BLH2D50DH-K | Motor Frame Size - 2.36 in.60 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 7.6 lb-in0.86 N·m | Variable Speed Range (r/min) - 20 ~ 600 | Electromagnetic Brake - Not Equipped | $481.00 |
Add To Cart
Request Quote |
BLM250DHK-5CS / BLH2D50DH-KD | Motor Frame Size - 2.36 in.60 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 7.6 lb-in0.86 N·m | Variable Speed Range (r/min) - 16 ~ 600 | Electromagnetic Brake - Not Equipped | $514.00 |
Add To Cart
Request Quote |
BLM250DHK-5CS / BLH2D50DH-KR | Motor Frame Size - 2.36 in.60 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 7.6 lb-in0.86 N·m | Variable Speed Range (r/min) - 20 ~ 600 | Electromagnetic Brake - Not Equipped | $528.00 |
Add To Cart
Request Quote |
BLM450HK-GFS / GFS4G5 / BLH2D50H-K | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 7.6 lb-in0.86 N·m | Variable Speed Range (r/min) - 16 ~ 600 | Electromagnetic Brake - Not Equipped | $475.00 |
Add To Cart
Request Quote |
BLM450HK-GFS / GFS4G5 / BLH2D50H-KD | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 7.6 lb-in0.86 N·m | Variable Speed Range (r/min) - 20 ~ 600 | Electromagnetic Brake - Not Equipped | $508.00 |
Add To Cart
Request Quote |
BLM450HK-GFS / GFS4G5 / BLH2D50H-KR | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 7.6 lb-in0.86 N·m | Variable Speed Range (r/min) - 16 ~ 600 | Electromagnetic Brake - Not Equipped | $522.00 |
Add To Cart
Request Quote |
BLH450KC-5 | Motor Frame Size - 3.15 in.80 mm | Output Power - 50 W (1/15 HP) | Power Supply - 24 VDC | Driver Type - | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 7.9 lb-in0.9 N·m | Variable Speed Range (r/min) - 20 ~ 600 | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLHM230KC-GFS / GFS2G10FR / BLH2D30-K | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 8.6 lb-in0.98 N·m | Variable Speed Range (r/min) - 10 ~ 300 | Electromagnetic Brake - Not Equipped | $557.00 |
Add To Cart
Request Quote |
BLHM230KC-GFS / GFS2G10FR / BLH2D30-KD | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 8.6 lb-in0.98 N·m | Variable Speed Range (r/min) - 8 ~ 300 | Electromagnetic Brake - Not Equipped | $592.00 |
Add To Cart
Request Quote |
BLHM230KC-GFS / GFS2G10FR / BLH2D30-KR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 8.6 lb-in0.98 N·m | Variable Speed Range (r/min) - 8 ~ 300 | Electromagnetic Brake - Not Equipped | $599.00 |
Add To Cart
Request Quote |
BLHM230KCM-GFS / GFS2G10FR / BLH2D30-K | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 8.6 lb-in0.98 N·m | Variable Speed Range (r/min) - 10 ~ 300 | Electromagnetic Brake - Equipped | $759.00 |
Add To Cart
Request Quote |
BLHM230KCM-GFS / GFS2G10FR / BLH2D30-KD | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Digital | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 8.6 lb-in0.98 N·m | Variable Speed Range (r/min) - 8 ~ 300 | Electromagnetic Brake - Equipped | $794.00 |
Add To Cart
Request Quote |
BLHM230KCM-GFS / GFS2G10FR / BLH2D30-KR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 8.6 lb-in0.98 N·m | Variable Speed Range (r/min) - 8 ~ 300 | Electromagnetic Brake - Equipped | $801.00 |
Add To Cart
Request Quote |
BLM230HK-GFS / GFS2G10FR / BLH2D30H-K | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - 24 VDC | Driver Type - Analog | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 8.6 lb-in0.98 N·m | Variable Speed Range (r/min) - 8 ~ 300 | Electromagnetic Brake - Not Equipped | $516.00 |
Add To Cart
Request Quote |