Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
60 W (1/12 HP) BLV Series R Type Brushless DC Motor Speed Control Systems
BLV Series R Type Brushless DC Motor Speed Control Systems (DC Input)
The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.
- 60 W (1/12 HP)
- 24 - 48 VDC
- Battery-operated
- Compact and Lightweight
- Low speed operation from 1 r/min
- Communication through Modbus (RTU) and CANopen
- Permissible Torque
- Parallel Shaft Gear = 8 ~ 142 lb-in (0.86 ~ 16 N·m)
- Spur Gear (CS) = 8 ~ 30 lb-in (0.86 ~ 3.4 N·m)
- Hollow Shaft Flat Gear = 7 ~ 288 lb-in (0.81 ~ 32.5 N·m)
- Round Shaft (no gear) = 32 oz-in (0.191 N·m)
Clear
Filter
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Spur Gear (Centered Shaft)
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
Electromagnetic Brake
- Not Equipped
Item # |
Motor Frame Size |
Output Power |
Maximum Input Current |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLMR460SHK-GFV / GFV4G5 / BLVD-KRD | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - 5.5 A | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 8 lb-in0.86 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.2 ~ 800 | Request Quote | CAD - | Request Quote |
BLMR460SHK-GFV / GFV4G10 / BLVD-KRD | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - 5.5 A | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 15 lb-in1.7 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.1 ~ 400 | Request Quote | CAD - | Request Quote |
BLMR460SHK-GFV / GFV4G15 / BLVD-KRD | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - 5.5 A | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 23 lb-in2.6 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.067 ~ 267 | Request Quote | CAD - | Request Quote |
BLMR460SHK-GFV / GFV4G20 / BLVD-KRD | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - 5.5 A | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 30 lb-in3.4 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.05 ~ 200 | Request Quote | CAD - | Request Quote |
BLMR460SHK-GFV / GFV4G30 / BLVD-KRD | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - 5.5 A | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 43 lb-in4.9 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.033 ~ 133 | Request Quote | CAD - | Request Quote |
BLMR460SHK-GFV / GFV4G50 / BLVD-KRD | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - 5.5 A | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 73 lb-in8.2 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.02 ~ 80 | Request Quote | CAD - | Request Quote |
BLMR460SHK-GFV / GFV4G100 / BLVD-KRD | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - 5.5 A | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 142 lb-in16 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.01 ~ 40 | Request Quote | CAD - | Request Quote |
BLMR460SHK-GFV / GFS4G5FR / BLVD-KRD | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - 5.5 A | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 7 lb-in0.81 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.2 ~ 800 | Request Quote | CAD - | Request Quote |
BLMR460SHK-GFV / GFS4G10FR / BLVD-KRD | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - 5.5 A | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 14 lb-in1.6 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.1 ~ 400 | Request Quote | CAD - | Request Quote |
BLMR460SHK-GFV / GFS4G15FR / BLVD-KRD | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - 5.5 A | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 21 lb-in2.4 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.067 ~ 267 | Request Quote | CAD - | Request Quote |
BLMR460SHK-GFV / GFS4G20FR / BLVD-KRD | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - 5.5 A | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 28 lb-in3.2 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.05 ~ 200 | Request Quote | CAD - | Request Quote |
BLMR460SHK-GFV / GFS4G30FR / BLVD-KRD | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - 5.5 A | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 43 lb-in4.9 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.033 ~ 133 | Request Quote | CAD - | Request Quote |
BLMR460SHK-GFV / GFS4G50FR / BLVD-KRD | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - 5.5 A | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 72 lb-in8.1 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.02 ~ 80 | Request Quote | CAD - | Request Quote |
BLMR460SHK-GFV / GFS4G100FR / BLVD-KRD | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - 5.5 A | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 143 lb-in16.2 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.01 ~ 40 | Request Quote | CAD - | Request Quote |
BLMR460SHK-GFV / GFS4G200FR / BLVD-KRD | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - 5.5 A | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 288 lb-in32.5 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.005 ~ 20 | Request Quote | CAD - | Request Quote |
BLMR260HK-5CS / BLVD-KRD | Motor Frame Size - 2.36 in.60 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 8 lb-in0.86 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.2 ~ 800 | Request Quote | CAD - | Request Quote |
BLMR260HK-10CS / BLVD-KRD | Motor Frame Size - 2.36 in.60 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 15 lb-in1.7 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.1 ~ 400 | Request Quote | CAD - | Request Quote |
BLMR260HK-15CS / BLVD-KRD | Motor Frame Size - 2.36 in.60 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 23 lb-in2.6 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.067 ~ 267 | Request Quote | CAD - | Request Quote |
BLMR260HK-20CS / BLVD-KRD | Motor Frame Size - 2.36 in.60 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - | Shaft/Gear Type - Spur Gear (Centered Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 30 lb-in3.4 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.05 ~ 200 | Request Quote | CAD - | Request Quote |
BLMR260HK-A / BLVD-KRD | Motor Frame Size - 2.36 in.60 mm | Output Power - 60 W (1/12 HP) | Maximum Input Current - | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Rated Torque - 2 lb-in0.191 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1 ~ 4000 | Request Quote | CAD - | Request Quote |