The DGII Series uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor allowing for highly accurate positioning of larger inertia loads.
- Easy Home Setting and Return-to-Home without need for sensors
- Low vibration
- High response
- No hunting
- No gain tuning
- Motor and Driver Cables required*
Clear
Filter
Frame Size (in)
- 2.36
- 3.35
- 5.12
- 7.87
Frame Size (mm)
- 60
- 85
- 130
- 200
Gear Ratio (X:1) (:1)
- 12
- 18
- 30
- 36
Motor Location
- Horizontal Mount
- Horizontal Mount (Pedestal)
- Vertical Mount
Cable Direction
- Down
- Left
- Right
- Up
Electromagnetic Brake
- Equipped
- Not Equipped
Power Supply
- AC Input
- DC Input
Item # |
Frame Size |
Gear Ratio (X:1) |
Motor Location |
Cable Direction |
Electromagnetic Brake |
Permissible Torque |
Permissible Speed (r/min) |
Web Price |
Power Supply |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| DGR85R36-AZMCHD | - 3.35 in85 mm | - 36 :1 | - Horizontal Mount | - Down | - Equipped | - 79 lb-in9 N·m | - 600º/second (100 r/min) | $2,475.00 | - AC Input |
-
|
Add To Cart
Request Quote |
| DGR85R36-AZMCHL | - 3.35 in85 mm | - 36 :1 | - Horizontal Mount | - Left | - Equipped | - 79 lb-in9 N·m | - 600º/second (100 r/min) | $2,475.00 | - AC Input |
-
|
Add To Cart
Request Quote |
| DGR85R36-AZMCHR | - 3.35 in85 mm | - 36 :1 | - Horizontal Mount | - Right | - Equipped | - 79 lb-in9 N·m | - 600º/second (100 r/min) | $2,475.00 | - AC Input |
-
|
Add To Cart
Request Quote |
| DGR85R36-AZMCHU | - 3.35 in85 mm | - 36 :1 | - Horizontal Mount | - Up | - Equipped | - 79 lb-in9 N·m | - 600º/second (100 r/min) | $2,475.00 | - AC Input |
-
|
Add To Cart
Request Quote |
| DGR85R36-AZAKHD | - 3.35 in85 mm | - 36 :1 | - Horizontal Mount | - Down | - Not Equipped | - 79 lb-in9 N·m | - 600º/second (100 r/min) | $2,280.00 | - DC Input |
-
|
Add To Cart
Request Quote |
| DGR85R36-AZAKHL | - 3.35 in85 mm | - 36 :1 | - Horizontal Mount | - Left | - Not Equipped | - 79 lb-in9 N·m | - 600º/second (100 r/min) | $2,280.00 | - DC Input |
-
|
Add To Cart
Request Quote |
| DGR85R36-AZAKHR | - 3.35 in85 mm | - 36 :1 | - Horizontal Mount | - Right | - Not Equipped | - 79 lb-in9 N·m | - 600º/second (100 r/min) | $2,280.00 | - DC Input |
-
|
Add To Cart
Request Quote |
| DGR85R36-AZAKHU | - 3.35 in85 mm | - 36 :1 | - Horizontal Mount | - Up | - Not Equipped | - 79 lb-in9 N·m | - 600º/second (100 r/min) | $2,280.00 | - DC Input |
-
|
Add To Cart
Request Quote |
| DGR130R36-AZACHD | - 5.12 in130 mm | - 36 :1 | - Horizontal Mount | - Down | - Not Equipped | - 210 lb-in24 N·m | - 600º/second (100 r/min) | $2,559.00 | - AC Input |
-
|
Add To Cart
Request Quote |
| DGR130R36-AZACHL | - 5.12 in130 mm | - 36 :1 | - Horizontal Mount | - Left | - Not Equipped | - 210 lb-in24 N·m | - 600º/second (100 r/min) | $2,559.00 | - AC Input |
-
|
Add To Cart
Request Quote |
| DGR130R36-AZACHR | - 5.12 in130 mm | - 36 :1 | - Horizontal Mount | - Right | - Not Equipped | - 210 lb-in24 N·m | - 600º/second (100 r/min) | $2,559.00 | - AC Input |
-
|
Add To Cart
Request Quote |
| DGR130R36-AZACHU | - 5.12 in130 mm | - 36 :1 | - Horizontal Mount | - Up | - Not Equipped | - 210 lb-in24 N·m | - 600º/second (100 r/min) | $2,559.00 | - AC Input |
-
|
Add To Cart
Request Quote |
| DGR130R36-AZMCHD | - 5.12 in130 mm | - 36 :1 | - Horizontal Mount | - Down | - Equipped | - 210 lb-in24 N·m | - 600º/second (100 r/min) | $2,811.00 | - AC Input |
-
|
Add To Cart
Request Quote |
| DGR130R36-AZMCHL | - 5.12 in130 mm | - 36 :1 | - Horizontal Mount | - Left | - Equipped | - 210 lb-in24 N·m | - 600º/second (100 r/min) | $2,811.00 | - AC Input |
-
|
Add To Cart
Request Quote |
| DGR130R36-AZMCHR | - 5.12 in130 mm | - 36 :1 | - Horizontal Mount | - Right | - Equipped | - 210 lb-in24 N·m | - 600º/second (100 r/min) | $2,811.00 | - AC Input |
-
|
Add To Cart
Request Quote |
| DGR130R36-AZMCHU | - 5.12 in130 mm | - 36 :1 | - Horizontal Mount | - Up | - Equipped | - 210 lb-in24 N·m | - 600º/second (100 r/min) | $2,811.00 | - AC Input |
-
|
Add To Cart
Request Quote |
| DGR130R36-AZAKHD | - 5.12 in130 mm | - 36 :1 | - Horizontal Mount | - Down | - Not Equipped | - 210 lb-in24 N·m | - 450º/second (75 r/min) | $2,559.00 | - DC Input |
-
|
Add To Cart
Request Quote |
| DGR130R36-AZAKHL | - 5.12 in130 mm | - 36 :1 | - Horizontal Mount | - Left | - Not Equipped | - 210 lb-in24 N·m | - 450º/second (75 r/min) | $2,559.00 | - DC Input |
-
|
Add To Cart
Request Quote |
| DGR130R36-AZAKHR | - 5.12 in130 mm | - 36 :1 | - Horizontal Mount | - Right | - Not Equipped | - 210 lb-in24 N·m | - 450º/second (75 r/min) | $2,559.00 | - DC Input |
-
|
Add To Cart
Request Quote |
| DGR130R36-AZAKHU | - 5.12 in130 mm | - 36 :1 | - Horizontal Mount | - Up | - Not Equipped | - 210 lb-in24 N·m | - 450º/second (75 r/min) | $2,559.00 | - DC Input |
-
|
Add To Cart
Request Quote |