Linear Actuators / Linear Slides for Clean Room Use

526 - 550 of 720 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Actuator Frame Size ( )

  • 2.13 in. (W) x 1.97 in. (H)
  • 2.91 in. (W) x 1.97 in. (H)
  • 2.91 in. (W) x 2.62 in. (H)

Actuator Frame Size ( )

  • 54 mm (W) x 50 mm (H)
  • 74 mm (W) x 50 mm (H)
  • 74 mm (W) x 66.5 mm (H)

Power Input

  • AC
  • DC

Electromagnetic Brake

  • Equipped
  • Not Equipped

Direction for Air Coupler

  • Left
  • Right

Item #

Drive Method

Power Input

Electromagnetic Brake

Direction for Air Coupler

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

Add To Cart / Contact Sales
EZSM4CLD060AZMK - Motorized Slide - DC - Equipped - Left - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 23.62 in.600 mm $1,525.00 - Add To Cart
Request Quote
EZSM4CLD065AZMK - Motorized Slide - DC - Equipped - Left - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 25.59 in.650 mm $1,559.00 - Add To Cart
Request Quote
EZSM4CLD070AZMK - Motorized Slide - DC - Equipped - Left - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 27.56 in.700 mm $1,559.00 - Add To Cart
Request Quote
EZSM4CLE005AZAC - Motorized Slide - AC - Not Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 1.97 in.50 mm $1,131.00 - Add To Cart
Request Quote
EZSM4CLE010AZAC - Motorized Slide - AC - Not Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 3.94 in.100 mm $1,131.00 - Add To Cart
Request Quote
EZSM4CLE015AZAC - Motorized Slide - AC - Not Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 5.91 in.150 mm $1,164.00 - Add To Cart
Request Quote
EZSM4CLE020AZAC - Motorized Slide - AC - Not Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 7.87 in.200 mm $1,164.00 - Add To Cart
Request Quote
EZSM4CLE025AZAC - Motorized Slide - AC - Not Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 9.84 in.250 mm $1,196.00 - Add To Cart
Request Quote
EZSM4CLE030AZAC - Motorized Slide - AC - Not Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 11.81 in.300 mm $1,196.00 - Add To Cart
Request Quote
EZSM4CLE035AZAC - Motorized Slide - AC - Not Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 13.78 in.350 mm $1,230.00 - Add To Cart
Request Quote
EZSM4CLE040AZAC - Motorized Slide - AC - Not Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 15.75 in.400 mm $1,230.00 - Add To Cart
Request Quote
EZSM4CLE045AZAC - Motorized Slide - AC - Not Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 17.72 in.450 mm $1,262.00 - Add To Cart
Request Quote
EZSM4CLE050AZAC - Motorized Slide - AC - Not Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 19.69 in.500 mm $1,262.00 - Add To Cart
Request Quote
EZSM4CLE055AZAC - Motorized Slide - AC - Not Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 21.65 in.550 mm $1,295.00 - Add To Cart
Request Quote
EZSM4CLE060AZAC - Motorized Slide - AC - Not Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 23.62 in.600 mm $1,295.00 - Add To Cart
Request Quote
EZSM4CLE065AZAC - Motorized Slide - AC - Not Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 25.59 in.650 mm $1,329.00 - Add To Cart
Request Quote
EZSM4CLE070AZAC - Motorized Slide - AC - Not Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 27.56 in.700 mm $1,329.00 - Add To Cart
Request Quote
EZSM4CLE005AZAK - Motorized Slide - DC - Not Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 1.97 in.50 mm $1,131.00 - Add To Cart
Request Quote
EZSM4CLE010AZAK - Motorized Slide - DC - Not Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 3.94 in.100 mm $1,131.00 - Add To Cart
Request Quote
EZSM4CLE015AZAK - Motorized Slide - DC - Not Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 5.91 in.150 mm $1,164.00 - Add To Cart
Request Quote
EZSM4CLE020AZAK - Motorized Slide - DC - Not Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 7.87 in.200 mm $1,164.00 - Add To Cart
Request Quote
EZSM4CLE025AZAK - Motorized Slide - DC - Not Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 9.84 in.250 mm $1,196.00 - Add To Cart
Request Quote
EZSM4CLE030AZAK - Motorized Slide - DC - Not Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 11.81 in.300 mm $1,196.00 - Add To Cart
Request Quote
EZSM4CLE035AZAK - Motorized Slide - DC - Not Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 13.78 in.350 mm $1,230.00 - Add To Cart
Request Quote
EZSM4CLE040AZAK - Motorized Slide - DC - Not Equipped - Left - 0.24 in.6 mm - 66.14 lb30 kg - - 31.47 lb140 N - 15.75 in.400 mm $1,230.00 - Add To Cart
Request Quote
526 - 550 of 720 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved