Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
CVD-SC 5-Phase Speed Control Stepper Motor Drivers
Stepper Motor Components
The CVK Series SC speed control system offers a simple configuration consisting of a stepper motor (sold separately) and the driver. When combined with a programmable controller or switch (sold separately) the operating speed, acceleration and deceleration time, running current can be set via the driver switches, and simply turning the FWD (RVS) input to ON or OFF allows for easy control.
- 24 VDC
- No pulse generator needed
- 2 speed settings are possible
- Continous duty is possible
Item # |
Driver Type |
Driver |
Power Supply |
Current |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|
CVD512B-KSC | Driver Type - Speed Control | Driver - Board Type | Power Supply - 24 VDC | Current - 1.2 A | Request Quote | CAD - | Request Quote |
CVD512BR-KSC | Driver Type - Speed Control | Driver - Board Type - Right Angle Connectors | Power Supply - 24 VDC | Current - 1.2 A | Request Quote | CAD - | Request Quote |
CVD518B-KSC | Driver Type - Speed Control | Driver - Board Type | Power Supply - 24 VDC | Current - 1.8 A | Request Quote | CAD - | Request Quote |
CVD518BR-KSC | Driver Type - Speed Control | Driver - Board Type - Right Angle Connectors | Power Supply - 24 VDC | Current - 1.8 A | Request Quote | CAD - | Request Quote |
CVD524B-KSC | Driver Type - Speed Control | Driver - Board Type | Power Supply - 24 VDC | Current - 2.4 A | Request Quote | CAD - | Request Quote |
CVD524BR-KSC | Driver Type - Speed Control | Driver - Board Type - Right Angle Connectors | Power Supply - 24 VDC | Current - 2.4 A | Request Quote | CAD - | Request Quote |