Item # |
Frame Size |
Power Supply |
Function |
Connection Type |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
CAD |
Web Price |
Fan Speed Type |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
MRS14-TTM | Frame Size - 5.51 in140 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 177 CFM5 m³/min | Max. Static Pressure - 0.44 inH2O109 Pa | Fan Kit - Fan Only |
CAD
- ![]() |
Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
MRS14-TUL | Frame Size - 5.51 in140 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 177 CFM5 m³/min | Max. Static Pressure - 0.44 inH2O109 Pa | Fan Kit - Fan Only |
CAD
- ![]() |
Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
MRS16-BTA | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Contact: OFF | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only |
CAD
- ![]() |
$222.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS16-BTM | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only |
CAD
- ![]() |
$234.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS16-BUL | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only |
CAD
- ![]() |
$124.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS16-DTA | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 220/230 VAC | Function - Low Speed Alarm - Contact: OFF | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only |
CAD
- ![]() |
$222.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS16-DTM | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only |
CAD
- ![]() |
$241.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS16-DUL | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 220/230 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only |
CAD
- ![]() |
$124.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS16-TTA | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Contact: OFF | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only |
CAD
- ![]() |
$222.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS16-TTM | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only |
CAD
- ![]() |
$241.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS16-TUL | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only |
CAD
- ![]() |
$124.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS18-BH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | CAD - | Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
MRS18-BMH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | CAD - | Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
MRS18-BTM | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only |
CAD
- ![]() |
$339.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS18-BUL | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only |
CAD
- ![]() |
$205.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS18-DH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230 VAC | Function - None | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | CAD - | Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
MRS18-DMH | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | CAD - | Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
MRS18-DTM | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only |
CAD
- ![]() |
$358.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS18-DUL | Frame Size - 7.09 in180 mm | Power Supply - Single-Phase 220/230 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only |
CAD
- ![]() |
$216.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS18-TH | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | CAD - | Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
MRS18-TMH | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only | CAD - | Request Quote | Fan Speed Type - |
Add To Cart
Request Quote |
MRS18-TTM | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only |
CAD
- ![]() |
$358.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS18-TUL | Frame Size - 7.09 in180 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 452 CFM12.80 m³/min | Max. Static Pressure - 0.98 inH2O245 Pa | Fan Kit - Fan Only |
CAD
- ![]() |
$216.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS20-BM | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 547 CFM15.50 m³/min | Max. Static Pressure - 1.06 inH2O265 Pa | Fan Kit - Fan Only |
CAD
- ![]() |
$420.00 | Fan Speed Type - |
Add To Cart
Request Quote |
MRS20-BUL | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Connection Type - Lead Wire | Max. Air Flow - 547 CFM15.50 m³/min | Max. Static Pressure - 1.06 inH2O265 Pa | Fan Kit - Fan Only |
CAD
- ![]() |
$215.00 | Fan Speed Type - |
Add To Cart
Request Quote |