Large airflow, high static pressure and high-efficient AC input axial fans.
76 - 97 of 97 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Frame Size (in)

  • 5.51
  • 6.30
  • 7.09
  • 7.87
  • 9.84

Frame Size (mm)

  • 140
  • 160
  • 180
  • 200
  • 250

Power Supply

  • Three-Phase 220/230 VAC
  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Function

  • Low Speed Alarm - Contact
  • Low Speed Alarm - Contact: OFF
  • Low Speed Alarm - Contact: ON
  • Low Speed Alarm - Electronic
  • None

Fan Kit

  • Fan Only
  • Fan, Finger Guard, Mounting Screws
  • Fan, Filter, Mounting Screws

Item #

Frame Size

Power Supply

Function

Connection Type

Max. Air Flow

Max. Static Pressure

Fan Kit

CAD

Web Price

Fan Speed Type

Add To Cart / Contact Sales
Sort by
- 7.87 in200 mm - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - Lead Wire - 547 CFM15.50 m³/min - 1.06 inH2O265 Pa - Fan, Finger Guard, Mounting Screws - $471.00 - Add To Cart
Request Quote
- 7.87 in200 mm - Single-Phase 110/115 VAC - None - Lead Wire - 547 CFM15.50 m³/min - 1.06 inH2O265 Pa - Fan, Finger Guard, Mounting Screws - $348.00 - Add To Cart
Request Quote
- 7.87 in200 mm - Single-Phase 220/230 VAC - None - Lead Wire - 547 CFM15.50 m³/min - 1.06 inH2O265 Pa - Fan, Finger Guard, Mounting Screws - $372.00 - Add To Cart
Request Quote
- 7.87 in200 mm - Three-Phase 220/230 VAC - None - Lead Wire - 547 CFM15.50 m³/min - 1.06 inH2O265 Pa - Fan, Finger Guard, Mounting Screws - $372.00 - Add To Cart
Request Quote
- 9.84 in250 mm - Single-Phase 110/115 VAC - None - Lead Wire - 848 CFM24 m³/min - 1.45 inH2O360 Pa - Fan Only - $374.00 - Add To Cart
Request Quote
- 9.84 in250 mm - Single-Phase 110/115 VAC - Low Speed Alarm - Contact: ON - Lead Wire - 848 CFM24 m³/min - 1.45 inH2O360 Pa - Fan Only - $475.00 - Add To Cart
Request Quote
- 9.84 in250 mm - Single-Phase 110/115 VAC - Low Speed Alarm - Electronic - Lead Wire - 848 CFM24 m³/min - 1.45 inH2O360 Pa - Fan Only - $463.00 - Add To Cart
Request Quote
- 9.84 in250 mm - Single-Phase 220/230 VAC - None - Lead Wire - 848 CFM24 m³/min - 1.45 inH2O360 Pa - Fan Only - $374.00 - Add To Cart
Request Quote
- 9.84 in250 mm - Single-Phase 220/230 VAC - Low Speed Alarm - Contact: ON - Lead Wire - 848 CFM24 m³/min - 1.45 inH2O360 Pa - Fan Only - $475.00 - Add To Cart
Request Quote
- 9.84 in250 mm - Single-Phase 220/230 VAC - Low Speed Alarm - Electronic - Lead Wire - 848 CFM24 m³/min - 1.45 inH2O360 Pa - Fan Only - $463.00 - Add To Cart
Request Quote
- 9.84 in250 mm - Single-Phase 110/115 VAC - None - Lead Wire - 848 CFM24 m³/min - 1.45 inH2O360 Pa - Fan, Finger Guard, Mounting Screws - $406.00 - Add To Cart
Request Quote
- 9.84 in250 mm - Single-Phase 220/230 VAC - None - Lead Wire - 848 CFM24 m³/min - 1.45 inH2O360 Pa - Fan, Finger Guard, Mounting Screws - $406.00 - Add To Cart
Request Quote
- 9.84 in250 mm - Three-Phase 220/230 VAC - None - Lead Wire - 848 CFM24 m³/min - 1.65 inH2O410 Pa - Fan, Finger Guard, Mounting Screws - $406.00 - Add To Cart
Request Quote
- 9.84 in250 mm - Single-Phase 110/115 VAC - Low Speed Alarm - Electronic - Lead Wire - 848 CFM24 m³/min - 1.45 inH2O360 Pa - Fan, Finger Guard, Mounting Screws - $494.00 - Add To Cart
Request Quote
- 9.84 in250 mm - Single-Phase 220/230 VAC - Low Speed Alarm - Electronic - Lead Wire - 848 CFM24 m³/min - 1.45 inH2O360 Pa - Fan, Finger Guard, Mounting Screws - $494.00 - Add To Cart
Request Quote
- 9.84 in250 mm - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - Lead Wire - 848 CFM24 m³/min - 1.65 inH2O410 Pa - Fan, Finger Guard, Mounting Screws - $494.00 - Add To Cart
Request Quote
- 9.84 in250 mm - Single-Phase 110/115 VAC - Low Speed Alarm - Contact - Lead Wire - 848 CFM24 m³/min - 1.45 inH2O360 Pa - Fan, Finger Guard, Mounting Screws - $509.00 - Add To Cart
Request Quote
- 9.84 in250 mm - Single-Phase 220/230 VAC - Low Speed Alarm - Contact - Lead Wire - 848 CFM24 m³/min - 1.45 inH2O360 Pa - Fan, Finger Guard, Mounting Screws - $509.00 - Add To Cart
Request Quote
- 9.84 in250 mm - Three-Phase 220/230 VAC - Low Speed Alarm - Contact - Lead Wire - 848 CFM24 m³/min - 1.65 inH2O410 Pa - Fan, Finger Guard, Mounting Screws - $509.00 - Add To Cart
Request Quote
- 9.84 in250 mm - Three-Phase 220/230 VAC - None - Lead Wire - 883 CFM25 m³/min - 1.65 inH2O410 Pa - Fan Only - $374.00 - Add To Cart
Request Quote
- 9.84 in250 mm - Three-Phase 220/230 VAC - Low Speed Alarm - Contact: ON - Lead Wire - 883 CFM25 m³/min - 1.65 inH2O410 Pa - Fan Only - $475.00 - Add To Cart
Request Quote
- 9.84 in250 mm - Three-Phase 220/230 VAC - Low Speed Alarm - Electronic - Lead Wire - 883 CFM25 m³/min - 1.65 inH2O410 Pa - Fan Only - $463.00 - Add To Cart
Request Quote
76 - 97 of 97 | Results Per Page | View | Unit of Measure
1 2 3 4 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved