These compact AC axial flow fans are equipped with excellent safety features, meeting UL, CSA and EN/IEC standards, electrical appliance and material control law and CE Markings (LVD). Order online or request a quote.
1 2
Clear
Filter
Frame Size (in)
- 3.15
- 3.62
- 4.69
Frame Size (mm)
- 80
- 92
- 119
Thickness (in.)
- 0.98
- 1.5
Thickness (mm)
- 25
- 38
Power Supply
- Single-Phase 220/230 VAC
- Single-Phase 115 VAC
Type
- Standard Speed
- Middle Speed
- Low Speed
Fan Kit
- Fan Only
- Fan, Finger Guard, Mounting Screws
- Fan, Finger Guard, Plug Cord, Mounting Screws
Item # |
Frame Size |
Thickness |
Power Supply |
Connection Type |
Type |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
Fan Speed Type |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| MU825S-23 | - 3.15 in80 mm | - 0.98 in.25 mm | - Single-Phase 115 VAC | - Plug | - Standard Speed | - 19.40 CFM0.55 m³/min | - 0.20 inH2O49 Pa | - Fan Only | $34.00 | - |
Add To Cart
Request Quote |
| MU825S-53 | - 3.15 in80 mm | - 0.98 in.25 mm | - Single-Phase 220/230 VAC | - Plug | - Standard Speed | - 19.40 CFM0.55 m³/min | - 0.20 inH2O49 Pa | - Fan Only | $35.00 | - |
Add To Cart
Request Quote |
| MU925M-21 | - 3.62 in92 mm | - 0.98 in.25 mm | - Single-Phase 115 VAC | - Plug | - Middle Speed | - 35.80 CFM1 m³/min | - 0.180 inH2O44 Pa | - Fan Only | $34.00 | - |
Add To Cart
Request Quote |
| MU925M-51 | - 3.62 in92 mm | - 0.98 in.25 mm | - Single-Phase 220/230 VAC | - Plug | - Middle Speed | - 35.80 CFM1 m³/min | - 0.180 inH2O44 Pa | - Fan Only | $35.00 | - |
Add To Cart
Request Quote |
| MU925S-21 | - 3.62 in92 mm | - 0.98 in.25 mm | - Single-Phase 115 VAC | - Plug | - Standard Speed | - 38.80 CFM1.10 m³/min | - 0.24 inH2O59 Pa | - Fan Only | $34.00 | - |
Add To Cart
Request Quote |
| MU925S-51 | - 3.62 in92 mm | - 0.98 in.25 mm | - Single-Phase 220/230 VAC | - Plug | - Standard Speed | - 38.80 CFM1.10 m³/min | - 0.24 inH2O59 Pa | - Fan Only | $35.00 | - |
Add To Cart
Request Quote |
| MU1225M-21 | - 4.69 in119 mm | - 0.98 in.25 mm | - Single-Phase 115 VAC | - Plug | - Middle Speed | - 60 CFM1.70 m³/min | - 0.13 inH2O32 Pa | - Fan Only | $33.00 | - |
Add To Cart
Request Quote |
| MU1225M-51 | - 4.69 in119 mm | - 0.98 in.25 mm | - Single-Phase 220/230 VAC | - Plug | - Middle Speed | - 60 CFM1.70 m³/min | - 0.13 inH2O32 Pa | - Fan Only | $34.00 | - |
Add To Cart
Request Quote |
| MU1225S-21 | - 4.69 in119 mm | - 0.98 in.25 mm | - Single-Phase 115 VAC | - Plug | - Standard Speed | - 67.10 CFM1.90 m³/min | - 0.20 inH2O49 Pa | - Fan Only | $33.00 | - |
Add To Cart
Request Quote |
| MU1225S-51 | - 4.69 in119 mm | - 0.98 in.25 mm | - Single-Phase 220/230 VAC | - Plug | - Standard Speed | - 67.10 CFM1.90 m³/min | - 0.20 inH2O49 Pa | - Fan Only | $34.00 | - |
Add To Cart
Request Quote |
| MU1238A-21B | - 4.69 in119 mm | - 1.5 in.38 mm | - Single-Phase 115 VAC | - Plug | - Standard Speed | - 106 CFM3 m³/min | - 0.33 inH2O81 Pa | - Fan Only | $33.00 | - |
Add To Cart
Request Quote |
| MU1238A-51B | - 4.69 in119 mm | - 1.5 in.38 mm | - Single-Phase 220/230 VAC | - Plug | - Standard Speed | - 106 CFM3 m³/min | - 0.33 inH2O81 Pa | - Fan Only | $34.00 | - |
Add To Cart
Request Quote |
| MU1238B-21B | - 4.69 in119 mm | - 1.5 in.38 mm | - Single-Phase 115 VAC | - Plug | - Middle Speed | - 88.30 CFM2.50 m³/min | - 0.21 inH2O52 Pa | - Fan Only | $33.00 | - |
Add To Cart
Request Quote |
| MU1238B-51B | - 4.69 in119 mm | - 1.5 in.38 mm | - Single-Phase 220/230 VAC | - Plug | - Middle Speed | - 88.30 CFM2.50 m³/min | - 0.24 inH2O59 Pa | - Fan Only | $34.00 | - |
Add To Cart
Request Quote |
| MU1238L-21B | - 4.69 in119 mm | - 1.5 in.38 mm | - Single-Phase 115 VAC | - Plug | - Low Speed | - 67.10 CFM1.90 m³/min | - 0.14 inH2O34 Pa | - Fan Only | $33.00 | - |
Add To Cart
Request Quote |
| MU1238L-51B | - 4.69 in119 mm | - 1.5 in.38 mm | - Single-Phase 220/230 VAC | - Plug | - Low Speed | - 67.10 CFM1.90 m³/min | - 0.14 inH2O34 Pa | - Fan Only | $34.00 | - |
Add To Cart
Request Quote |
| T-MU825S-23-G | - 3.15 in80 mm | - 0.98 in.25 mm | - Single-Phase 115 VAC | - Plug | - Standard Speed | - 19.40 CFM0.55 m³/min | - 0.20 inH2O49 Pa | - Fan, Finger Guard, Mounting Screws | $41.00 | - |
Add To Cart
Request Quote |
| T-MU825S-53-G | - 3.15 in80 mm | - 0.98 in.25 mm | - Single-Phase 220/230 VAC | - Plug | - Standard Speed | - 19.40 CFM0.55 m³/min | - 0.20 inH2O49 Pa | - Fan, Finger Guard, Mounting Screws | $42.00 | - |
Add To Cart
Request Quote |
| T-MU925S-21-GP | - 3.62 in92 mm | - 0.98 in.25 mm | - Single-Phase 115 VAC | - Plug | - Middle Speed | - 38.80 CFM1.10 m³/min | - 0.24 inH2O59 Pa | - Fan, Finger Guard, Plug Cord, Mounting Screws | $48.00 | - |
Add To Cart
Request Quote |
| T-MU925S-51-GP | - 3.62 in92 mm | - 0.98 in.25 mm | - Single-Phase 220/230 VAC | - Plug | - Middle Speed | - 38.80 CFM1.10 m³/min | - 0.24 inH2O59 Pa | - Fan, Finger Guard, Plug Cord, Mounting Screws | $50.00 | - |
Add To Cart
Request Quote |
| T-MU925M-21-GP | - 3.62 in92 mm | - 0.98 in.25 mm | - Single-Phase 115 VAC | - Plug | - Standard Speed | - 35.80 CFM1 m³/min | - 0.180 inH2O44 Pa | - Fan, Finger Guard, Plug Cord, Mounting Screws | $48.00 | - |
Add To Cart
Request Quote |
| T-MU925M-51-GP | - 3.62 in92 mm | - 0.98 in.25 mm | - Single-Phase 220/230 VAC | - Plug | - Standard Speed | - 35.80 CFM1 m³/min | - 0.180 inH2O44 Pa | - Fan, Finger Guard, Plug Cord, Mounting Screws | $50.00 | - |
Add To Cart
Request Quote |
| T-MU1225S-21-GP | - 4.69 in119 mm | - 0.98 in.25 mm | - Single-Phase 115 VAC | - Plug | - Middle Speed | - 67.10 CFM1.90 m³/min | - 0.20 inH2O49 Pa | - Fan, Finger Guard, Plug Cord, Mounting Screws | $48.00 | - |
Add To Cart
Request Quote |
| T-MU1225S-51-GP | - 4.69 in119 mm | - 0.98 in.25 mm | - Single-Phase 220/230 VAC | - Plug | - Middle Speed | - 67.10 CFM1.90 m³/min | - 0.20 inH2O49 Pa | - Fan, Finger Guard, Plug Cord, Mounting Screws | $50.00 | - |
Add To Cart
Request Quote |
| T-MU1225M-21-GP | - 4.69 in119 mm | - 0.98 in.25 mm | - Single-Phase 115 VAC | - Plug | - Standard Speed | - 60 CFM1.70 m³/min | - 0.13 inH2O32 Pa | - Fan, Finger Guard, Plug Cord, Mounting Screws | $48.00 | - |
Add To Cart
Request Quote |
1 2