These compact AC axial flow fans are equipped with excellent safety features, meeting UL, CSA and EN/IEC standards, electrical appliance and material control law and CE Markings (LVD). Order online or request a quote.
26 - 32 of 32 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Frame Size (in)

  • 3.15
  • 3.62
  • 4.69

Frame Size (mm)

  • 80
  • 92
  • 119

Thickness (in.)

  • 0.98
  • 1.5

Thickness (mm)

  • 25
  • 38

Power Supply

  • Single-Phase 115 VAC
  • Single-Phase 220/230 VAC

Type

  • Standard Speed
  • Middle Speed
  • Low Speed

Fan Kit

  • Fan Only
  • Fan, Finger Guard, Mounting Screws
  • Fan, Finger Guard, Plug Cord, Mounting Screws

Item #

Frame Size

Thickness

Power Supply

Connection Type

Type

Max. Air Flow

Max. Static Pressure

Fan Kit

Web Price

Fan Speed Type

Add To Cart / Contact Sales
Sort by
- 3.62 in92 mm - 0.98 in.25 mm - Single-Phase 220/230 VAC - Plug - Middle Speed - 38.80 CFM1.10 m³/min - 0.24 inH2O59 Pa - Fan, Finger Guard, Plug Cord, Mounting Screws $50.00 - Add To Cart
Request Quote
- 3.62 in92 mm - 0.98 in.25 mm - Single-Phase 220/230 VAC - Plug - Standard Speed - 35.80 CFM1 m³/min - 0.18 inH2O44 Pa - Fan, Finger Guard, Plug Cord, Mounting Screws $50.00 - Add To Cart
Request Quote
- 4.69 in119 mm - 0.98 in.25 mm - Single-Phase 220/230 VAC - Plug - Middle Speed - 67.10 CFM1.90 m³/min - 0.20 inH2O49 Pa - Fan, Finger Guard, Plug Cord, Mounting Screws $50.00 - Add To Cart
Request Quote
- 4.69 in119 mm - 0.98 in.25 mm - Single-Phase 220/230 VAC - Plug - Standard Speed - 60 CFM1.70 m³/min - 0.13 inH2O32 Pa - Fan, Finger Guard, Plug Cord, Mounting Screws $50.00 - Add To Cart
Request Quote
- 4.69 in119 mm - 1.5 in.38 mm - Single-Phase 220/230 VAC - Plug - Standard Speed - 106 CFM3 m³/min - 0.33 inH2O81 Pa - Fan, Finger Guard, Plug Cord, Mounting Screws $50.00 - Add To Cart
Request Quote
- 4.69 in119 mm - 1.5 in.38 mm - Single-Phase 220/230 VAC - Plug - Middle Speed - 88.30 CFM2.50 m³/min - 0.24 inH2O59 Pa - Fan, Finger Guard, Plug Cord, Mounting Screws $50.00 - Add To Cart
Request Quote
- 4.69 in119 mm - 1.5 in.38 mm - Single-Phase 220/230 VAC - Plug - Low Speed - 67.10 CFM1.90 m³/min - 0.14 inH2O34 Pa - Fan, Finger Guard, Plug Cord, Mounting Screws $50.00 - Add To Cart
Request Quote
26 - 32 of 32 | Results Per Page | View | Unit of Measure
1 2 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved