Brushless PM Motors

276 - 300 of 505 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Output Power

  • 15 W (1/50 HP)
  • 30 W (1/25 HP)
  • 50 W (1/15 HP)
  • 60 W (1/12 HP)
  • 100 W (1/8 HP)
  • 120 W (1/6 HP)
  • 200 W (1/4 HP)
  • 300 W (2/5 HP)
  • 400 W (1/2 HP)

Power Input

  • AC
  • DC

Shaft/Gear Type

  • Parallel Shaft Gearhead (Stainless Steel Shaft)
  • Round Shaft (No Gearhead)
  • Round Shaft with Flat (No Gearhead)
  • Parallel Shaft Gearhead
  • Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
  • Parallel Shaft (Foot Mount) Gearhead
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead
  • Spur Gear (Centered Shaft)
  • Right-Angle Hollow Shaft Gearhead
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200
  • 300
  • 450
  • 600
  • 1200

Output Shaft

  • Imperial
  • Metric

Degree of Protection (Motor)

  • IP40
  • IP44
  • IP54
  • IP65
  • IP66
  • IP67

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Type

Brake Type

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart / Contact Sales
BLM230HP-GFV / GFS2G5FR - 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 5 :1 - 12 mm - IP66 - 3.5 lb-in0.4 N·m - - - 16 ~ 800 $377.00 - Add To Cart
Request Quote
BLM230HP-GFV / GFS2G10FR - 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - IP66 - 7.5 lb-in0.85 N·m - - - 8 ~ 400 $377.00 - Add To Cart
Request Quote
BLM230HP-GFV / GFS2G15FR - 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 15 :1 - 12 mm - IP66 - 11.5 lb-in1.3 N·m - - - 5.3 ~ 267 $377.00 - Add To Cart
Request Quote
BLM230HP-GFV / GFS2G20FR - 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 20 :1 - 12 mm - IP66 - 15 lb-in1.7 N·m - - - 4 ~ 200 $377.00 - Add To Cart
Request Quote
BLM230HP-GFV / GFS2G30FR - 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 30 :1 - 12 mm - IP66 - 23 lb-in2.6 N·m - - - 2.7 ~ 133 $392.00 - Add To Cart
Request Quote
BLM230HP-GFV / GFS2G50FR - 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 50 :1 - 12 mm - IP66 - 38 lb-in4.3 N·m - - - 1.6 ~ 80 $392.00 - Add To Cart
Request Quote
BLM230HP-GFV / GFS2G100FR - 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 100 :1 - 12 mm - IP66 - 75 lb-in8.50 N·m - - - 0.8 ~ 40 $392.00 - Add To Cart
Request Quote
BLM230HP-GFV / GFS2G200FR - 30 W (1/25 HP) - AC - Hollow Shaft Flat Gearhead - 200 :1 - 12 mm - IP66 - 150 lb-in17 N·m - - - 0.4 ~ 20 $405.00 - Add To Cart
Request Quote
BLM460SHP-GFV / GFS4G5FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 5 :1 - 15 mm - IP66 - 7.5 lb-in0.85 N·m - - - 16 ~ 800 $452.00 - Add To Cart
Request Quote
BLM460SHP-GFV / GFS4G10FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 10 :1 - 15 mm - IP66 - 15 lb-in1.7 N·m - - - 8 ~ 400 $452.00 - Add To Cart
Request Quote
BLM460SHP-GFV / GFS4G15FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 15 :1 - 15 mm - IP66 - 23 lb-in2.6 N·m - - - 5.3 ~ 267 $452.00 - Add To Cart
Request Quote
BLM460SHP-GFV / GFS4G20FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 20 :1 - 15 mm - IP66 - 30 lb-in3.4 N·m - - - 4 ~ 200 $452.00 - Add To Cart
Request Quote
BLM460SHP-GFV / GFS4G30FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 30 :1 - 15 mm - IP66 - 45 lb-in5.1 N·m - - - 2.7 ~ 133 $467.00 - Add To Cart
Request Quote
BLM460SHP-GFV / GFS4G50FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 50 :1 - 15 mm - IP66 - 75 lb-in8.50 N·m - - - 1.6 ~ 80 $467.00 - Add To Cart
Request Quote
BLM460SHP-GFV / GFS4G100FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 100 :1 - 15 mm - IP66 - 150 lb-in17 N·m - - - 0.8 ~ 40 $467.00 - Add To Cart
Request Quote
BLM460SHP-GFV / GFS4G200FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 200 :1 - 15 mm - IP66 - 300 lb-in34 N·m - - - 0.4 ~ 20 $479.00 - Add To Cart
Request Quote
BLM5120HP-GFV / GFS5G5FR - 120 W (1/6 HP) - AC - Hollow Shaft Flat Gearhead - 5 :1 - 20 mm - IP66 - 16 lb-in1.9 N·m - - - 16 ~ 800 (reference only when used with an inverter) $528.00 - Add To Cart
Request Quote
BLM5120HP-GFV / GFS5G10FR - 120 W (1/6 HP) - AC - Hollow Shaft Flat Gearhead - 10 :1 - 20 mm - IP66 - 33 lb-in3.8 N·m - - - 8 ~ 400 (reference only when used with an inverter) $528.00 - Add To Cart
Request Quote
BLM5120HP-GFV / GFS5G15FR - 120 W (1/6 HP) - AC - Hollow Shaft Flat Gearhead - 15 :1 - 20 mm - IP66 - 50 lb-in5.7 N·m - - - 5.3 ~ 267 (reference only when used with an inverter) $528.00 - Add To Cart
Request Quote
BLM5120HP-GFV / GFS5G20FR - 120 W (1/6 HP) - AC - Hollow Shaft Flat Gearhead - 20 :1 - 20 mm - IP66 - 68 lb-in7.7 N·m - - - 4 ~ 200 (reference only when used with an inverter) $528.00 - Add To Cart
Request Quote
BLM5120HP-GFV / GFS5G30FR - 120 W (1/6 HP) - AC - Hollow Shaft Flat Gearhead - 30 :1 - 20 mm - IP66 - 97 lb-in11 N·m - - - 2.7 ~ 133 (reference only when used with an inverter) $539.00 - Add To Cart
Request Quote
BLM5120HP-GFV / GFS5G50FR - 120 W (1/6 HP) - AC - Hollow Shaft Flat Gearhead - 50 :1 - 20 mm - IP66 - 168 lb-in19 N·m - - - 1.6 ~ 80 (reference only when used with an inverter) $539.00 - Add To Cart
Request Quote
BLM5120HP-GFV / GFS5G100FR - 120 W (1/6 HP) - AC - Hollow Shaft Flat Gearhead - 100 :1 - 20 mm - IP66 - 330 lb-in38 N·m - - - 0.8 ~ 40 (reference only when used with an inverter) $539.00 - Add To Cart
Request Quote
BLM5120HP-GFV / GFS5G200FR - 120 W (1/6 HP) - AC - Hollow Shaft Flat Gearhead - 200 :1 - 20 mm - IP66 - 680 lb-in77 N·m - - - 0.4 ~ 20 (reference only when used with an inverter) $553.00 - Add To Cart
Request Quote
BLM6300SHP-GFV / GFV6G5S - 300 W (2/5 HP) - AC - Parallel Shaft Gearhead - 5 :1 - 22 mm - IP66 - 38 lb-in4.3 N·m - - - 16 ~ 800 $570.00 - Add To Cart
Request Quote
276 - 300 of 505 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved