Brushless PM Motors

401 - 425 of 505 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Output Power

  • 15 W (1/50 HP)
  • 30 W (1/25 HP)
  • 50 W (1/15 HP)
  • 60 W (1/12 HP)
  • 100 W (1/8 HP)
  • 120 W (1/6 HP)
  • 200 W (1/4 HP)
  • 300 W (2/5 HP)
  • 400 W (1/2 HP)

Power Input

  • AC
  • DC

Shaft/Gear Type

  • Parallel Shaft Gearhead (Stainless Steel Shaft)
  • Round Shaft (No Gearhead)
  • Round Shaft with Flat (No Gearhead)
  • Parallel Shaft Gearhead
  • Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
  • Parallel Shaft (Foot Mount) Gearhead
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead
  • Spur Gear (Centered Shaft)
  • Right-Angle Hollow Shaft Gearhead
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200
  • 300
  • 450
  • 600
  • 1200

Output Shaft

  • Imperial
  • Metric

Degree of Protection (Motor)

  • IP40
  • IP44
  • IP54
  • IP65
  • IP66
  • IP67

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Type

Brake Type

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart / Contact Sales
BLM015HK-AC - 15 W (1/50 HP) - DC - Round Shaft with Flat (No Gearhead) - - 6 mm - IP40 - 0.425 lb-in0.048 N·m - Connector - - 80 ~ 3000 $157.00 - Add To Cart
Request Quote
BLM030DHK-5CS - 30 W (1/25 HP) - DC - Spur Gear (Centered Shaft) - 5 :1 - 8 mm - IP65 - 3.8 lb-in0.43 N·m - Connector - - 16 ~ 600 $288.00 - Add To Cart
Request Quote
BLM030DHK-10CS - 30 W (1/25 HP) - DC - Spur Gear (Centered Shaft) - 10 :1 - 8 mm - IP65 - 7.6 lb-in0.86 N·m - Connector - - 8 ~ 300 $288.00 - Add To Cart
Request Quote
BLM030DHK-15CS - 30 W (1/25 HP) - DC - Spur Gear (Centered Shaft) - 15 :1 - 8 mm - IP65 - 11.5 lb-in1.3 N·m - Connector - - 5.3 ~ 200 $288.00 - Add To Cart
Request Quote
BLM030DHK-20CS - 30 W (1/25 HP) - DC - Spur Gear (Centered Shaft) - 20 :1 - 8 mm - IP65 - 15 lb-in1.7 N·m - Connector - - 4 ~ 150 $288.00 - Add To Cart
Request Quote
BLM030DHK-A - 30 W (1/25 HP) - DC - Round Shaft (No Gearhead) - - 6 mm - IP65 - 0.85 lb-in0.096 N·m - Connector - - 80 ~ 3000 $163.00 - Add To Cart
Request Quote
BLM030DHK-AC - 30 W (1/25 HP) - DC - Round Shaft with Flat (No Gearhead) - - 8 mm - IP65 - 0.85 lb-in0.096 N·m - Connector - - 80 ~ 3000 $171.00 - Add To Cart
Request Quote
BLM230HK-5CS - 30 W (1/25 HP) - DC - Spur Gear (Centered Shaft) - 5 :1 - 10 mm - IP65 - 4.6 lb-in0.52 N·m - Connector - - 16 ~ 600 $323.00 - Add To Cart
Request Quote
BLM230HK-10CS - 30 W (1/25 HP) - DC - Spur Gear (Centered Shaft) - 10 :1 - 10 mm - IP65 - 8.8 lb-in1 N·m - Connector - - 8 ~ 300 $323.00 - Add To Cart
Request Quote
BLM230HK-15CS - 30 W (1/25 HP) - DC - Spur Gear (Centered Shaft) - 15 :1 - 10 mm - IP65 - 14.1 lb-in1.6 N·m - Connector - - 5.3 ~ 200 $323.00 - Add To Cart
Request Quote
BLM230HK-20CS - 30 W (1/25 HP) - DC - Spur Gear (Centered Shaft) - 20 :1 - 10 mm - IP65 - 18.5 lb-in2.1 N·m - Connector - - 4 ~ 150 $323.00 - Add To Cart
Request Quote
BLM230HK-GFS / GFS2G5FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 5 :1 - 12 mm - IP65 - 4 lb-in0.46 N·m - Connector - - 16 ~ 600 $386.00 - Add To Cart
Request Quote
BLM230HK-GFS / GFS2G10FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - IP65 - 8.6 lb-in0.98 N·m - Connector - - 8 ~ 300 $386.00 - Add To Cart
Request Quote
BLM230HK-GFS / GFS2G15FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 15 :1 - 12 mm - IP65 - 13.2 lb-in1.5 N·m - Connector - - 5.3 ~ 200 $386.00 - Add To Cart
Request Quote
BLM230HK-GFS / GFS2G20FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 20 :1 - 12 mm - IP65 - 17.70 lb-in2 N·m - Connector - - 4 ~ 150 $386.00 - Add To Cart
Request Quote
BLM230HK-GFS / GFS2G30FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 30 :1 - 12 mm - IP65 - 25 lb-in2.9 N·m - Connector - - 2.7 ~ 100 $401.00 - Add To Cart
Request Quote
BLM230HK-GFS / GFS2G50FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 50 :1 - 12 mm - IP65 - 43 lb-in4.9 N·m - Connector - - 1.6 ~ 60 $401.00 - Add To Cart
Request Quote
BLM230HK-GFS / GFS2G100FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 100 :1 - 12 mm - IP65 - 86 lb-in9.8 N·m - Connector - - 0.8 ~ 30 $401.00 - Add To Cart
Request Quote
BLM230HK-GFS / GFS2G200FR - 30 W (1/25 HP) - DC - Hollow Shaft Flat Gearhead - 200 :1 - 12 mm - IP65 - 150 lb-in17 N·m - Connector - - 0.4 ~ 15 $414.00 - Add To Cart
Request Quote
BLM230HK-GFS / GFS2G5 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 5 :1 - 10 mm - IP65 - 4.6 lb-in0.52 N·m - Connector - - 16 ~ 600 $302.00 - Add To Cart
Request Quote
BLM230HK-GFS / GFS2G10 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 10 :1 - 10 mm - IP65 - 8.8 lb-in1 N·m - Connector - - 8 ~ 300 $302.00 - Add To Cart
Request Quote
BLM230HK-GFS / GFS2G15 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 15 :1 - 10 mm - IP65 - 14.1 lb-in1.6 N·m - Connector - - 5.3 ~ 200 $302.00 - Add To Cart
Request Quote
BLM230HK-GFS / GFS2G20 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 20 :1 - 10 mm - IP65 - 18.5 lb-in2.1 N·m - Connector - - 4 ~ 150 $302.00 - Add To Cart
Request Quote
BLM230HK-GFS / GFS2G30 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 30 :1 - 10 mm - IP65 - 26 lb-in3 N·m - Connector - - 2.7 ~ 100 $312.00 - Add To Cart
Request Quote
BLM230HK-GFS / GFS2G50 - 30 W (1/25 HP) - DC - Parallel Shaft Gearhead - 50 :1 - 10 mm - IP65 - 43 lb-in4.9 N·m - Connector - - 1.6 ~ 60 $312.00 - Add To Cart
Request Quote
401 - 425 of 505 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved