Brushless PM Motors

151 - 175 of 505 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Output Power

  • 15 W (1/50 HP)
  • 30 W (1/25 HP)
  • 50 W (1/15 HP)
  • 60 W (1/12 HP)
  • 100 W (1/8 HP)
  • 120 W (1/6 HP)
  • 200 W (1/4 HP)
  • 300 W (2/5 HP)
  • 400 W (1/2 HP)

Power Input

  • AC
  • DC

Shaft/Gear Type

  • Parallel Shaft Gearhead (Stainless Steel Shaft)
  • Round Shaft (No Gearhead)
  • Round Shaft with Flat (No Gearhead)
  • Parallel Shaft Gearhead
  • Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
  • Parallel Shaft (Foot Mount) Gearhead
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead
  • Spur Gear (Centered Shaft)
  • Right-Angle Hollow Shaft Gearhead
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200
  • 300
  • 450
  • 600
  • 1200

Output Shaft

  • Imperial
  • Metric

Degree of Protection (Motor)

  • IP40
  • IP44
  • IP54
  • IP65
  • IP66
  • IP67

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Type

Brake Type

Variable Speed Range (r/min)

Web Price

CAD

Add To Cart / Contact Sales
BLM5400HPK / 5KV450C - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 450 :1 - 1-1/4 inch - IP66 - 3814.68 lb-in431 N·m - - - 0.18 ~ 8 (reference only when used with an inverter) $1,151.00 - Add To Cart
Request Quote
BLM5400HPK / 5XH5C - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 5 :1 - 1 inch - IP66 - 42.48 lb-in4.8 N·m - - - 16 ~ 720 (reference only when used with an inverter) $913.00 - Add To Cart
Request Quote
BLM5400HPK / 5XH10C - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - 1 inch - IP66 - 84.08 lb-in9.5 N·m - - - 8 ~ 360 (reference only when used with an inverter) $913.00 - Add To Cart
Request Quote
BLM5400HPK / 5XH15C - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 1 inch - IP66 - 126.57 lb-in14.3 N·m - - - 5.3 ~ 240 (reference only when used with an inverter) $913.00 - Add To Cart
Request Quote
BLM5400HPK / 5XH20C - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 20 :1 - 1 inch - IP66 - 169.05 lb-in19.1 N·m - - - 4 ~ 180 (reference only when used with an inverter) $913.00 - Add To Cart
Request Quote
BLM5400HPK / 5XH30C - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 30 :1 - 1 inch - IP66 - 269.95 lb-in30.5 N·m - - - 2.7 ~ 120 (reference only when used with an inverter) $913.00 - Add To Cart
Request Quote
BLM5400HPK / 5XH50C - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 1 inch - IP66 - 449.62 lb-in50.8 N·m - - - 1.6 ~ 72 (reference only when used with an inverter) $952.00 - Add To Cart
Request Quote
BLM5400HPK / 5YH100C - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 1-1/4 inch - IP66 - 778.87 lb-in88 N·m - - - 0.8 ~ 36 (reference only when used with an inverter) $1,159.00 - Add To Cart
Request Quote
BLM5400HPK / 5YH200C - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 200 :1 - 1-1/4 inch - IP66 - 1575.44 lb-in178 N·m - - - 0.4 ~ 18 (reference only when used with an inverter) $1,368.00 - Add To Cart
Request Quote
BLM5400HPK / 5AB5B - 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 5 :1 - 18 mm - IP44 - 47.79 lb-in5.4 N·m - - - 16 ~ 720 (reference only when used with an inverter) $665.00 - Add To Cart
Request Quote
BLM5400HPK / 5AB10B - 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 10 :1 - 18 mm - IP44 - 96.47 lb-in10.9 N·m - - - 8 ~ 360 (reference only when used with an inverter) $665.00 - Add To Cart
Request Quote
BLM5400HPK / 5AB20B - 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 20 :1 - 18 mm - IP44 - 192.06 lb-in21.7 N·m - - - 4 ~ 180 (reference only when used with an inverter) $665.00 - Add To Cart
Request Quote
BLM5400HPK / 5CB30B - 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 30 :1 - 22 mm - IP44 - 280.57 lb-in31.7 N·m - - - 2.7 ~ 120 (reference only when used with an inverter) $700.00 - Add To Cart
Request Quote
BLM5400HPK / 5CB50B - 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 50 :1 - 22 mm - IP44 - 441.65 lb-in49.9 N·m - - - 1.6 ~ 72 (reference only when used with an inverter) $700.00 - Add To Cart
Request Quote
BLM5400HPK / 5EB100B - 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 100 :1 - 28 mm - IP44 - 955.88 lb-in108 N·m - - - 0.8 ~ 36 (reference only when used with an inverter) $848.00 - Add To Cart
Request Quote
BLM5400HPK / 5EB200B - 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 200 :1 - 28 mm - IP44 - 1814.41 lb-in205 N·m - - - 0.4 ~ 18 (reference only when used with an inverter) $848.00 - Add To Cart
Request Quote
BLM5400HPK / 5KB300B - 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 300 :1 - 32 mm - IP44 - 2637.53 lb-in298 N·m - - - 0.27 ~ 12 (reference only when used with an inverter) $1,043.00 - Add To Cart
Request Quote
BLM5400HPK / 5KB450B - 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 450 :1 - 32 mm - IP44 - 3814.68 lb-in431 N·m - - - 0.18 ~ 8 (reference only when used with an inverter) $1,043.00 - Add To Cart
Request Quote
BLM5400HPK / 5SB600B - 400 W (1/2 HP) - AC - Parallel Shaft (Foot Mount) Gearhead - 600 :1 - 40 mm - IP44 - 5159.99 lb-in583 N·m - - - 0.19 ~ 6 (reference only when used with an inverter) $1,229.00 - Add To Cart
Request Quote
BLM5400HPK / 5DV100S - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 100 :1 - 28 mm - IP66 - 955.88 lb-in108 N·m - - - 0.8 ~ 36 (reference only when used with an inverter) $851.00 - Add To Cart
Request Quote
BLM5400HPK / 5DV200S - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 200 :1 - 28 mm - IP66 - 1814.41 lb-in205 N·m - - - 0.4 ~ 18 (reference only when used with an inverter) $851.00 - Add To Cart
Request Quote
BLM5400HPK / 5KV300S - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 300 :1 - 32 mm - IP66 - 2637.53 lb-in298 N·m - - - 0.27 ~ 12 (reference only when used with an inverter) $1,149.00 - Add To Cart
Request Quote
BLM5400HPK / 5KV450S - 400 W (1/2 HP) - AC - Parallel Shaft Gearhead - 450 :1 - 32 mm - IP66 - 3814.68 lb-in431 N·m - - - 0.18 ~ 8 (reference only when used with an inverter) $1,149.00 - Add To Cart
Request Quote
BLM5400HPK / 5XH5S - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 5 :1 - 25 mm - IP66 - 42.48 lb-in4.8 N·m - - - 16 ~ 720 (reference only when used with an inverter) $913.00 - Add To Cart
Request Quote
BLM5400HPK / 5XH10S - 400 W (1/2 HP) - AC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - 25 mm - IP66 - 84.08 lb-in9.5 N·m - - - 8 ~ 360 (reference only when used with an inverter) $913.00 - Add To Cart
Request Quote
151 - 175 of 505 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved