The BMU Series features a compact, high-power and high-efficiency brushless DC (BLDC) motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance.
- AC Input
- Frame sizes from 2.36 in. (60 mm) to 4.33 in. (110 mm)
- Output power from 30 W (1/25 HP) to 120 W (1/6 HP)
- Rated torque from 1.25 lb-in (0.144 N·m) to 610 lb-in (70 N·m)
- Variable speed ranges from 0.4 ~ 20 r/min to 80 ~ 4000 r/min
- IP65 Rated motors available
- Imperial or Metric Output Shafts available
- Includes 9.8 ft. (3 m) connection cable
Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
IP65 Motor? |
Rated Torque |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BMU230AP-50-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - Yes | - 38 lb-in4.3 N·m | - 1.6 ~ 80 | - 5000 oz-in²920 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU230AP-100-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - Yes | - 53 lb-in6 N·m | - 0.8 ~ 40 | - 13700 oz-in²2500 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU230AP-200-3 | - 30 W (1/25 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 10 mm | - Yes | - 53 lb-in6 N·m | - 0.4 ~ 20 | - 27000 oz-in²5000 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU230C-5-3 | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - No | - 3.90 lb-in0.45 N·m | - 16 ~ 800 | - 66 oz-in²12 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU230C-10-3 | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - No | - 7.9 lb-in0.9 N·m | - 8 ~ 400 | - 270 oz-in²50 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU230C-15-3 | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - No | - 12.3 lb-in1.4 N·m | - 5.3 ~ 267 | - 600 oz-in²110 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU230C-20-3 | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 10 mm | - No | - 15.9 lb-in1.8 N·m | - 4 ~ 200 | - 1090 oz-in²200 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU230C-30-3 | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - No | - 23 lb-in2.6 N·m | - 2.7 ~ 133 | - 2000 oz-in²370 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU230C-50-3 | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - No | - 38 lb-in4.3 N·m | - 1.6 ~ 80 | - 5000 oz-in²920 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU230C-100-3 | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - No | - 53 lb-in6 N·m | - 0.8 ~ 40 | - 13700 oz-in²2500 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU230C-200-3 | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 10 mm | - No | - 53 lb-in6 N·m | - 0.4 ~ 20 | - 27000 oz-in²5000 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU230CP-5-3 | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - Yes | - 3.90 lb-in0.45 N·m | - 16 ~ 800 | - 66 oz-in²12 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU230CP-10-3 | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - Yes | - 7.9 lb-in0.9 N·m | - 8 ~ 400 | - 270 oz-in²50 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU230CP-15-3 | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - Yes | - 12.3 lb-in1.4 N·m | - 5.3 ~ 267 | - 600 oz-in²110 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU230CP-20-3 | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 10 mm | - Yes | - 15.9 lb-in1.8 N·m | - 4 ~ 200 | - 1090 oz-in²200 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU230CP-30-3 | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - Yes | - 23 lb-in2.6 N·m | - 2.7 ~ 133 | - 2000 oz-in²370 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU230CP-50-3 | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - Yes | - 38 lb-in4.3 N·m | - 1.6 ~ 80 | - 5000 oz-in²920 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU230CP-100-3 | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - Yes | - 53 lb-in6 N·m | - 0.8 ~ 40 | - 13700 oz-in²2500 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU230CP-200-3 | - 30 W (1/25 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 10 mm | - Yes | - 53 lb-in6 N·m | - 0.4 ~ 20 | - 27000 oz-in²5000 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU460SA-5-3 | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - No | - 7.9 lb-in0.9 N·m | - 16 ~ 800 | - 120 oz-in²22 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU460SA-10-3 | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - No | - 15.9 lb-in1.8 N·m | - 8 ~ 400 | - 520 oz-in²95 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU460SA-15-3 | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - No | - 23 lb-in2.7 N·m | - 5.3 ~ 267 | - 1200 oz-in²220 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU460SA-20-3 | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 15 mm | - No | - 31 lb-in3.6 N·m | - 4 ~ 200 | - 1910 oz-in²350 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU460SA-30-3 | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - No | - 46 lb-in5.2 N·m | - 2.7 ~ 133 | - 4400 oz-in²800 kg·m² | Request Quote |
Add To Cart
Request Quote |
| BMU460SA-50-3 | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - No | - 76 lb-in8.6 N·m | - 1.6 ~ 80 | - 12000 oz-in²2200 kg·m² | Request Quote |
Add To Cart
Request Quote |