---|---|---|---|---|---|---|---|---|---|
SMK216A-GN / 2GN30SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 21 lb-in 2.4 N·m | Rated Speed (rpm) - 2.4 [60 Hz] 2 [50 Hz] | $219.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN36SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 24 lb-in 2.8 N·m | Rated Speed (rpm) - 2 [60 Hz] 1.67 [50 Hz] | $219.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN50SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 1.44 [60 Hz] 1.2 [50 Hz] | $229.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN60SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 1.2 [60 Hz] 1 [50 Hz] | $229.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN75SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 0.96 [60 Hz] 0.8 [50 Hz] | $229.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN90SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 0.8 [60 Hz] 0.67 [50 Hz] | $229.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN100SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 0.72 [60 Hz] 0.6 [50 Hz] | $229.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN120SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 0.6 [60 Hz] 0.5 [50 Hz] | $229.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN150SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 0.48 [60 Hz] 0.4 [50 Hz] | $229.00 |
Add To Cart
Request Quote |
SMK216A-GN / 2GN180SA | Frame Size - 2.36 in60 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 0.4 [60 Hz] 0.33 [50 Hz] | $229.00 |
Add To Cart
Request Quote |
SMK5100A-AA | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/2 in. | Rated Torque - 8.875 lb-in [50 Hz] 9.75 lb-in [60 Hz] 1 N·m [50 Hz] 1.1 N·m [60 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | $198.00 |
Add To Cart
Request Quote |
SMK5160A-AA | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 1/2 in. | Rated Torque - 13.75 lb-in [50 Hz] 18.125 lb-in [60 Hz] 1.6 N·m [50 Hz] 2.1 N·m [60 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | $287.00 |
Add To Cart
Request Quote |
SMK550A-GN / 5GN3SA | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | $322.00 |
Add To Cart
Request Quote |
SMK550A-GN / 5GN3.6SA | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 15 lb-in 1.7 N·m | Rated Speed (rpm) - 16.67 [50 Hz] 20 [60 Hz] | $322.00 |
Add To Cart
Request Quote |
SMK550A-GN / 5GN5SA | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 20 lb-in 2.3 N·m | Rated Speed (rpm) - 14.4 [60 Hz] 12 [50 Hz] | $322.00 |
Add To Cart
Request Quote |
SMK550A-GN / 5GN6SA | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 24 lb-in 2.8 N·m | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | $322.00 |
Add To Cart
Request Quote |
SMK550A-GN / 5GN7.5SA | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 30 lb-in 3.5 N·m | Rated Speed (rpm) - 9.6 [60 Hz] 8 [50 Hz] | $322.00 |
Add To Cart
Request Quote |
SMK550A-GN / 5GN9SA | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 38 lb-in 4.3 N·m | Rated Speed (rpm) - 8 [60 Hz] 6.67 [50 Hz] | $322.00 |
Add To Cart
Request Quote |
SMK550A-GN / 5GN12.5SA | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 39 lb-in 4.5 N·m | Rated Speed (rpm) - 5.76 [60 Hz] 4.8 [50 Hz] | $322.00 |
Add To Cart
Request Quote |
SMK550A-GN / 5GN15SA | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 44 lb-in 5 N·m | Rated Speed (rpm) - 4.8 [60 Hz] 4 [50 Hz] | $322.00 |
Add To Cart
Request Quote |
SMK550A-GN / 5GN18SA | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 53 lb-in 6 N·m | Rated Speed (rpm) - 4 [60 Hz] 3.33 [50 Hz] | $322.00 |
Add To Cart
Request Quote |
SMK550A-GN / 5GN25SA | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 66 lb-in 7.5 N·m | Rated Speed (rpm) - 2.88 [60 Hz] 2.4 [50 Hz] | $334.00 |
Add To Cart
Request Quote |
SMK550A-GN / 5GN30SA | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 79 lb-in 9 N·m | Rated Speed (rpm) - 2.4 [60 Hz] 2 [50 Hz] | $334.00 |
Add To Cart
Request Quote |
SMK550A-GN / 5GN36SA | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 79 lb-in 9 N·m | Rated Speed (rpm) - 2 [60 Hz] 1.67 [50 Hz] | $334.00 |
Add To Cart
Request Quote |
SMK550A-GN / 5GN50SA | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 1.44 [60 Hz] 1.2 [50 Hz] | $347.00 |
Add To Cart
Request Quote |