Item # |
Frame Size |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
SMK550A-GN / 5GN50SA | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 1.44 [60 Hz] 1.2 [50 Hz] | $347.00 |
Add To Cart
Request Quote |
SMK550A-GN / 5GN5SA | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 20 lb-in 2.3 N·m | Rated Speed (rpm) - 14.4 [60 Hz] 12 [50 Hz] | $322.00 |
Add To Cart
Request Quote |
SMK550A-GN / 5GN60SA | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 1.2 [60 Hz] 1 [50 Hz] | $347.00 |
Add To Cart
Request Quote |
SMK550A-GN / 5GN6SA | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 24 lb-in 2.8 N·m | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | $322.00 |
Add To Cart
Request Quote |
SMK550A-GN / 5GN7.5SA | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 30 lb-in 3.5 N·m | Rated Speed (rpm) - 9.6 [60 Hz] 8 [50 Hz] | $322.00 |
Add To Cart
Request Quote |
SMK550A-GN / 5GN75SA | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 0.96 [60 Hz] 0.8 [50 Hz] | $347.00 |
Add To Cart
Request Quote |
SMK550A-GN / 5GN90SA | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 0.8 [60 Hz] 0.67 [50 Hz] | $347.00 |
Add To Cart
Request Quote |
SMK550A-GN / 5GN9SA | Frame Size - 3.54 in90 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 38 lb-in 4.3 N·m | Rated Speed (rpm) - 8 [60 Hz] 6.67 [50 Hz] | $322.00 |
Add To Cart
Request Quote |