The CRK Series with a built in controller is a compact, space saving stepper motor and driver package with a powerful, feature-rich controller built in. The driver supports stand alone or RS-485 communications with multi-drop capability for network operation and I/O control.
- RS-485 Communications
- Lowest vibration motor performance
- Multi-drop up to 16 units
- High-torque / High-resolution motor options
- DIN Rail mount
- GUI software available
- Encoder options
- Geared options
- Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
- 24 VDC power supply input
- RoHS compliant
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Shaft |
Power Supply |
Excitation Mode |
Web Price |
UPC Code |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CRK523PBKP-H100 | - 1.18 in30 mm |
![]() Speed - Torque Characteristics |
- 340 oz-in2.4 N·m | - Harmonic Gear | - 100 :1 | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
Add To Cart
Request Quote |
| PK543AWM / CRD507-KP | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 18.4 oz-in0.13 N·m | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - 24 VDC | - | $795.00 | - |
Add To Cart
Request Quote |
| PK544AWM / CRD507-KP | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 25 oz-in0.18 N·m | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - 24 VDC | - | $797.00 | - |
Add To Cart
Request Quote |
| PK545AWM / CRD507-KP | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 34 oz-in0.24 N·m | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - 24 VDC | - | $806.00 | - |
Add To Cart
Request Quote |
| PK564AWM / CRD514-KP | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 59 oz-in0.42 N·m | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - 24 VDC | - | $854.00 | - |
Add To Cart
Request Quote |
| PK566AWM / CRD514-KP | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 117 oz-in0.83 N·m | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - 24 VDC | - | $865.00 | - |
Add To Cart
Request Quote |
| PK569AWM / CRD514-KP | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 230 oz-in1.66 N·m | - Round Shaft (No Gearhead) | - | - Equipped | - Single | - 24 VDC | - | $904.00 | - |
Add To Cart
Request Quote |