Item # |
Return Policy |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Shaft |
Power Supply |
Excitation Mode |
Web Price |
UPC Code |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CRK543AKP-H100 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 704 oz-in5 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | $1,330.00 | UPC Code - |
Add To Cart
Request Quote |
CRK543BKP-H50 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 480 oz-in3.5 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Shaft - Double | Power Supply - 24 VDC | Excitation Mode - | $1,333.00 | UPC Code - |
Add To Cart
Request Quote |
CRK543BKP-H100 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 704 oz-in5 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Not Equipped | Shaft - Double | Power Supply - 24 VDC | Excitation Mode - | $1,333.00 | UPC Code - |
Add To Cart
Request Quote |
CRK513PAKP-H50 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 0.79 in20 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 56 oz-in0.4 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | $1,483.00 | UPC Code - |
Add To Cart
Request Quote |
CRK513PAKP-H100 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 0.79 in20 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 85 oz-in0.6 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | $1,483.00 | UPC Code - |
Add To Cart
Request Quote |
CRK513PBKP-H50 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 0.79 in20 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 56 oz-in0.4 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Shaft - Double | Power Supply - 24 VDC | Excitation Mode - | $1,489.00 | UPC Code - |
Add To Cart
Request Quote |
CRK513PBKP-H100 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 0.79 in20 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 85 oz-in0.6 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Not Equipped | Shaft - Double | Power Supply - 24 VDC | Excitation Mode - | $1,489.00 | UPC Code - |
Add To Cart
Request Quote |