Item # |
Return Policy |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Shaft |
Power Supply |
Excitation Mode |
Web Price |
UPC Code |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CRK546PRKP | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 59 oz-in0.42 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
PK543AWM / CRD507-KP | Return Policy - | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 18.4 oz-in0.13 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | $795.00 | UPC Code - |
Add To Cart
Request Quote |
PK544AWM / CRD507-KP | Return Policy - | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 25 oz-in0.18 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | $797.00 | UPC Code - |
Add To Cart
Request Quote |
PK545AWM / CRD507-KP | Return Policy - | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 34 oz-in0.24 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | $806.00 | UPC Code - |
Add To Cart
Request Quote |
PK564AWM / CRD514-KP | Return Policy - | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 59 oz-in0.42 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | $854.00 | UPC Code - |
Add To Cart
Request Quote |
PK566AWM / CRD514-KP | Return Policy - | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 117 oz-in0.83 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | $865.00 | UPC Code - |
Add To Cart
Request Quote |
PK569AWM / CRD514-KP | Return Policy - | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 230 oz-in1.66 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | $904.00 | UPC Code - |
Add To Cart
Request Quote |
CRK543AKP-T3.6 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 48 oz-in0.35 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | $681.00 | UPC Code - |
Add To Cart
Request Quote |
CRK543BKP-T3.6 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 48 oz-in0.35 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Electromagnetic Brake - Not Equipped | Shaft - Double | Power Supply - 24 VDC | Excitation Mode - | $685.00 | UPC Code - |
Add To Cart
Request Quote |
CRK564AKP-T3.6 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 176 oz-in1.25 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | $722.00 | UPC Code - |
Add To Cart
Request Quote |
CRK564BKP-T3.6 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 176 oz-in1.25 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Electromagnetic Brake - Not Equipped | Shaft - Double | Power Supply - 24 VDC | Excitation Mode - | $725.00 | UPC Code - |
Add To Cart
Request Quote |
CRK543RKPT3.6 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 48 oz-in0.35 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK564RKPT3.6 | Return Policy - | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 176 oz-in1.25 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK523PAKP-PS5 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | $953.00 | UPC Code - |
Add To Cart
Request Quote |
CRK523PBKP-PS5 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | Shaft - Double | Power Supply - 24 VDC | Excitation Mode - | $956.00 | UPC Code - |
Add To Cart
Request Quote |
CRK545AKP-PS5 | Return Policy - | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK545BKP-PS5 | Return Policy - | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | Shaft - Double | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK566AKP-PS5 | Return Policy - | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 490 oz-in3.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK566BKP-PS5 | Return Policy - | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 490 oz-in3.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | Shaft - Double | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK545RKPPS5 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK566RKPPS5 | Return Policy - | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 490 oz-in3.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK523PAKP-T7.2 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | $752.00 | UPC Code - |
Add To Cart
Request Quote |
CRK523PBKP-T7.2 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 1.1 in28 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 28 oz-in0.2 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Shaft - Double | Power Supply - 24 VDC | Excitation Mode - | $755.00 | UPC Code - |
Add To Cart
Request Quote |
CRK543AKP-T7.2 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 98 oz-in0.7 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | $681.00 | UPC Code - |
Add To Cart
Request Quote |
CRK543BKP-T7.2 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 98 oz-in0.7 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Shaft - Double | Power Supply - 24 VDC | Excitation Mode - | $685.00 | UPC Code - |
Add To Cart
Request Quote |