Item # |
Return Policy |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Shaft |
Power Supply |
Excitation Mode |
Web Price |
UPC Code |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CRK544PMRKP | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 34 oz-in0.24 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK546PMRKP | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 59 oz-in0.42 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK564PMRKP | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 110 oz-in0.78 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK566PMRKP | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 180 oz-in1.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK569PMRKP | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 320 oz-in2.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK544PRKP | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 34 oz-in0.24 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK546PRKP | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 59 oz-in0.42 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK545AKP-PS10 | Return Policy - | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 210 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK545AKP-PS5 | Return Policy - | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK545AKP-PS7 | Return Policy - | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 210 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK545BKP-PS10 | Return Policy - | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 210 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Shaft - Double | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK545BKP-PS5 | Return Policy - | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | Shaft - Double | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK545BKP-PS7 | Return Policy - | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 210 oz-in1.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Shaft - Double | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK564AKP-PS36 | Return Policy - | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK564AKP-PS50 | Return Policy - | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK564BKP-PS25 | Return Policy - | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Not Equipped | Shaft - Double | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK564BKP-PS36 | Return Policy - | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Electromagnetic Brake - Not Equipped | Shaft - Double | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK564BKP-PS50 | Return Policy - | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 1130 oz-in8 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Shaft - Double | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK566AKP-PS10 | Return Policy - | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 710 oz-in5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK566AKP-PS5 | Return Policy - | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 490 oz-in3.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK566AKP-PS7 | Return Policy - | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK566BKP-PS10 | Return Policy - | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 710 oz-in5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Shaft - Double | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK566BKP-PS5 | Return Policy - | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 490 oz-in3.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | Shaft - Double | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK566BKP-PS7 | Return Policy - | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Shaft - Double | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |
CRK543RKPT3.6 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 48 oz-in0.35 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 3.6 :1 | Electromagnetic Brake - Not Equipped | Shaft - Single | Power Supply - 24 VDC | Excitation Mode - | Request Quote | UPC Code - |
Add To Cart
Request Quote |