The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control. The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.
- Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
- No Hunting or Gain tuning with Closed Loop control
- Absolute Sensor (no battery)
- Energy Saving
- Geared options
- Electromagnetic Brake option
- STO function (ETO)
- Resolution - 0.72º, 0.36º, 0.072º, 0.036º
- Single-Phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
- Package includes 3 m (9.8 ft.) motor cable
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|
| AZ46ACD-TS30-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 320 oz-in2.30 N·m | - Taper Hobbed Gear | - 30 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46ACD-PS5-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 142 oz-in1 N·m | - Planetary Gear | - 5 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46ACD-PS7.2-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 210 oz-in1.50 N·m | - Planetary Gear | - 7.2 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46ACD-PS10-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 210 oz-in1.50 N·m | - Planetary Gear | - 10 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46ACD-PS25-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 350 oz-in2.50 N·m | - Planetary Gear | - 25 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46ACD-PS36-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 420 oz-in3 N·m | - Planetary Gear | - 36 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46ACD-PS50-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 420 oz-in3 N·m | - Planetary Gear | - 50 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46ACD-HP5-3 | - 1.57 in40 mm |
![]() Speed - Torque Characteristics |
- 210 oz-in1.50 N·m | - Harmonic Planetary Gear | - 5 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46ACD-HP9-3 | - 1.57 in40 mm |
![]() Speed - Torque Characteristics |
- 350 oz-in2.50 N·m | - Harmonic Planetary Gear | - 9 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46ACD-HP5F-3 | - 1.57 in40 mm |
![]() Speed - Torque Characteristics |
- 210 oz-in1.50 N·m | - Harmonic Planetary Gear (Flange Output) | - 5 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46ACD-HP9F-3 | - 1.57 in40 mm |
![]() Speed - Torque Characteristics |
- 350 oz-in2.50 N·m | - Harmonic Planetary Gear (Flange Output) | - 9 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46ACD-HS50-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 495 oz-in3.50 N·m | - Harmonic Gear | - 50 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ46ACD-HS100-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 708 oz-in5 N·m | - Harmonic Gear | - 100 :1 | - Single | - Not Equipped | - Single-Phase/Three-Phase 200-240 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ66AAD-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 170 oz-in1.20 N·m | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ66MAD-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 170 oz-in1.20 N·m | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ69AAD-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 280 oz-in2 N·m | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ69MAD-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 280 oz-in2 N·m | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ66AAD-TS3.6-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 255 oz-in1.80 N·m | - Taper Hobbed Gear | - 3.6 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ66AAD-TS7.2-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 420 oz-in3 N·m | - Taper Hobbed Gear | - 7.2 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ66AAD-TS10-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 566 oz-in4 N·m | - Taper Hobbed Gear | - 10 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ66AAD-TS20-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 708 oz-in5 N·m | - Taper Hobbed Gear | - 20 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ66AAD-TS30-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 849 oz-in6 N·m | - Taper Hobbed Gear | - 30 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ66AAD-PS5-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 495 oz-in3.50 N·m | - Planetary Gear | - 5 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ66AAD-PS7.2-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 566 oz-in4 N·m | - Planetary Gear | - 7.2 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |
| AZ66AAD-PS10-3 | - 2.36 in60 mm |
![]() Speed - Torque Characteristics |
- 708 oz-in5 N·m | - Planetary Gear | - 10 :1 | - Single | - Not Equipped | - Single-Phase 100-120 VAC | Request Quote |
Add To Cart
Request Quote |