Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Encoder Output |
Shaft |
Power Supply |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
PK566AWR27LPS10 / CRD514-KD / LC09A-006 / LCR09060A | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 710 oz-in5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Encoder Output - 500 P/R LD, 3-Channel | Shaft - Single | Power Supply - 24 VDC | Request Quote |
Add To Cart
Request Quote |
PK566AWR27LPS5 / CRD514-KD / LC09A-006 / LCR09060A | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 490 oz-in3.5 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | Encoder Output - 500 P/R LD, 3-Channel | Shaft - Single | Power Supply - 24 VDC | Request Quote |
Add To Cart
Request Quote |
PK566AWR27LPS7 / CRD514-KD / LC09A-006 / LCR09060A | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed-Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Electromagnetic Brake - Not Equipped | Encoder Output - 500 P/R LD, 3-Channel | Shaft - Single | Power Supply - 24 VDC | Request Quote |
Add To Cart
Request Quote |
PK566NAW-R27L / CRD514-KD / LC09A-006 / LCR09060A | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 117 oz-in0.83 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Encoder Output - 500 P/R LD, 3-Channel | Shaft - Single | Power Supply - 24 VDC | $608.00 |
Add To Cart
Request Quote |
PK566PMA-R28L / CRD514-KD / LC5N06C / LC09A-006 / LCR09060A | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 180 oz-in1.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Encoder Output - 1000 P/R LD, 3-Channel | Shaft - Single | Power Supply - 24 VDC | Request Quote |
Add To Cart
Request Quote |
PK569NAW-R27L / CRD514-KD / LC09A-006 / LCR09060A | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 230 oz-in1.66 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Encoder Output - 500 P/R LD, 3-Channel | Shaft - Single | Power Supply - 24 VDC | $639.00 |
Add To Cart
Request Quote |
PK569PMA-R28L / CRD514-KD / LC5N06C / LC09A-006 / LCR09060A | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 320 oz-in2.3 N·m | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | Encoder Output - 1000 P/R LD, 3-Channel | Shaft - Single | Power Supply - 24 VDC | Request Quote |
Add To Cart
Request Quote |