The CRK Series with a built in controller is a compact, space saving stepping motor and driver package with a stored data controller built in.
  • Controller control features: 1: I/O 2: Modbus (RTU)/RS-485 3: FA Network (network converter)
  • Lowest vibration motor performance
  • High-torque / High-resolution motor options
  • Din Rail mount
  • GUI software available
  • Geared options
  • Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
  • 24 VDC power supply input
  • RoHS compliant
1 - 25 of 157 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Electromagnetic Brake

Encoder Output

Shaft

Power Supply

Web Price

Add To Cart / Contact Sales
Sort by
- 2.36 in60 mm
Speed - Torque Characteristics
- 230 oz-in1.66 N·m - Round Shaft (No Gearhead) - - Not Equipped - 500 P/R LD, 3-Channel - Single - 24 VDC $639.00 Add To Cart
Request Quote
- 1.65 in42 mm
Speed - Torque Characteristics
- 34 oz-in0.24 N·m - Round Shaft (No Gearhead) - - Not Equipped - 500 P/R LD, 3-Channel - Single - 24 VDC $617.00 Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 117 oz-in0.83 N·m - Round Shaft (No Gearhead) - - Not Equipped - 500 P/R LD, 3-Channel - Single - 24 VDC $608.00 Add To Cart
Request Quote
- 1.65 in42 mm
Speed - Torque Characteristics
- 25 oz-in0.18 N·m - Round Shaft (No Gearhead) - - Not Equipped - 500 P/R LD, 3-Channel - Single - 24 VDC $608.00 Add To Cart
Request Quote
- 1.65 in42 mm
Speed - Torque Characteristics
- 18.4 oz-in0.13 N·m - Round Shaft (No Gearhead) - - Not Equipped - 500 P/R LD, 3-Channel - Single - 24 VDC $607.00 Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 59 oz-in0.42 N·m - Round Shaft (No Gearhead) - - Not Equipped - 500 P/R LD, 3-Channel - Single - 24 VDC $600.00 Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 1120 oz-in8 N·m - Harmonic Gear - 100 :1 - Not Equipped - 500 P/R LD, 3-Channel - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 768 oz-in5.5 N·m - Harmonic Gear - 50 :1 - Not Equipped - 500 P/R LD, 3-Channel - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 1130 oz-in8 N·m - Planetary Gear - 50 :1 - Not Equipped - 500 P/R LD, 3-Channel - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 1130 oz-in8 N·m - Planetary Gear - 36 :1 - Not Equipped - 500 P/R LD, 3-Channel - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 1130 oz-in8 N·m - Planetary Gear - 25 :1 - Not Equipped - 500 P/R LD, 3-Channel - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 710 oz-in5 N·m - Planetary Gear - 10 :1 - Not Equipped - 500 P/R LD, 3-Channel - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 560 oz-in4 N·m - Planetary Gear - 7.2 :1 - Not Equipped - 500 P/R LD, 3-Channel - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed-Torque Characteristics
- 490 oz-in3.5 N·m - Planetary Gear - 5 :1 - Not Equipped - 500 P/R LD, 3-Channel - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 560 oz-in4 N·m - Taper Hobbed Gear - 30 :1 - Not Equipped - 500 P/R LD, 3-Channel - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 480 oz-in3.5 N·m - Taper Hobbed Gear - 20 :1 - Not Equipped - 500 P/R LD, 3-Channel - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 416 oz-in3 N·m - Taper Hobbed Gear - 10 :1 - Not Equipped - 500 P/R LD, 3-Channel - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 352 oz-in2.5 N·m - Taper Hobbed Gear - 7.2 :1 - Not Equipped - 500 P/R LD, 3-Channel - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 176 oz-in1.25 N·m - Taper Hobbed Gear - 3.6 :1 - Not Equipped - 500 P/R LD, 3-Channel - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 320 oz-in2.3 N·m - Round Shaft (No Gearhead) - - Not Equipped - 1000 P/R LD, 3-Channel - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 180 oz-in1.3 N·m - Round Shaft (No Gearhead) - - Not Equipped - 1000 P/R LD, 3-Channel - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 110 oz-in0.78 N·m - Round Shaft (No Gearhead) - - Not Equipped - 1000 P/R LD, 3-Channel - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 1.65 in42 mm
Speed-Torque Characteristics
- 704 oz-in5 N·m - Harmonic Gear - 100 :1 - Not Equipped - 500 P/R LD, 3-Channel - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 1.65 in42 mm
Speed-Torque Characteristics
- 480 oz-in3.5 N·m - Harmonic Gear - 50 :1 - Not Equipped - 500 P/R LD, 3-Channel - Single - 24 VDC Request Quote Add To Cart
Request Quote
- 1.65 in42 mm
Speed-Torque Characteristics
- 420 oz-in3 N·m - Planetary Gear - 50 :1 - Not Equipped - 500 P/R LD, 3-Channel - Single - 24 VDC Request Quote Add To Cart
Request Quote
1 - 25 of 157 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved