The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models. With the additional software or control module, easy changes to parameters, additional functions and various monitoring operations can be achieved.
- Continuous duty / Low heat
- No Hunting or Gain tuning
- Closed Loop
- Improved angle accuracy
- Energy Saving
- Geared options
- Electromagnetic Brake option
- Resolution - 0.72º, 0.36º, 0.072º, 0.036º
- Single-Phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
- RoHS Compliant
- Learn More
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Power Supply |
Web Price |
Driver Type |
UPC Code |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AR46BS-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 42 oz-in0.3 N·m | - Round Shaft (No Gearhead) | - | - Double | - Not Equipped | - Three-Phase 200-230 VAC | Request Quote | - Pulse Input Type | - |
Add To Cart
Request Quote |
| AR46AS-T3.6-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 48 oz-in0.35 N·m | - Taper Hobbed Gear | - 3.6 :1 | - Single | - Not Equipped | - Three-Phase 200-230 VAC | Request Quote | - Pulse Input Type | - |
Add To Cart
Request Quote |
| AR46AS-T7.2-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 98 oz-in0.7 N·m | - Taper Hobbed Gear | - 7.2 :1 | - Single | - Not Equipped | - Three-Phase 200-230 VAC | Request Quote | - Pulse Input Type | - |
Add To Cart
Request Quote |
| AR46AS-T10-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 141 oz-in1 N·m | - Taper Hobbed Gear | - 10 :1 | - Single | - Not Equipped | - Three-Phase 200-230 VAC | Request Quote | - Pulse Input Type | - |
Add To Cart
Request Quote |
| AR46AS-T20-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 211 oz-in1.5 N·m | - Taper Hobbed Gear | - 20 :1 | - Single | - Not Equipped | - Three-Phase 200-230 VAC | Request Quote | - Pulse Input Type | - |
Add To Cart
Request Quote |
| AR46AS-T30-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 211 oz-in1.5 N·m | - Taper Hobbed Gear | - 30 :1 | - Single | - Not Equipped | - Three-Phase 200-230 VAC | Request Quote | - Pulse Input Type | - |
Add To Cart
Request Quote |
| AR46AS-N5-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 190 oz-in1.35 N·m | - Planetary Gear | - 5 :1 | - Single | - Not Equipped | - Three-Phase 200-230 VAC | Request Quote | - Pulse Input Type | - |
Add To Cart
Request Quote |
| AR46AS-N7.2-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 211 oz-in1.5 N·m | - Planetary Gear | - 7.2 :1 | - Single | - Not Equipped | - Three-Phase 200-230 VAC | Request Quote | - Pulse Input Type | - |
Add To Cart
Request Quote |
| AR46AS-N10-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 211 oz-in1.5 N·m | - Planetary Gear | - 10 :1 | - Single | - Not Equipped | - Three-Phase 200-230 VAC | Request Quote | - Pulse Input Type | - |
Add To Cart
Request Quote |
| AR46AS-H50-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 480 oz-in3.5 N·m | - Harmonic Gear | - 50 :1 | - Single | - Not Equipped | - Three-Phase 200-230 VAC | Request Quote | - Pulse Input Type | - |
Add To Cart
Request Quote |
| AR46AS-H100-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 704 oz-in5 N·m | - Harmonic Gear | - 100 :1 | - Single | - Not Equipped | - Three-Phase 200-230 VAC | Request Quote | - Pulse Input Type | - |
Add To Cart
Request Quote |
| AR46MA-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 42 oz-in0.3 N·m | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Pulse Input Type | - |
Add To Cart
Request Quote |
| AR46MA-T3.6-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 48 oz-in0.35 N·m | - Taper Hobbed Gear | - 3.6 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Pulse Input Type | - |
Add To Cart
Request Quote |
| AR46MA-T7.2-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 98 oz-in0.7 N·m | - Taper Hobbed Gear | - 7.2 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Pulse Input Type | - |
Add To Cart
Request Quote |
| AR46MA-T10-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 141 oz-in1 N·m | - Taper Hobbed Gear | - 10 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Pulse Input Type | - |
Add To Cart
Request Quote |
| AR46MA-T20-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 211 oz-in1.5 N·m | - Taper Hobbed Gear | - 20 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Pulse Input Type | - |
Add To Cart
Request Quote |
| AR46MA-T30-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 211 oz-in1.5 N·m | - Taper Hobbed Gear | - 30 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Pulse Input Type | - |
Add To Cart
Request Quote |
| AR46MA-N5-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 190 oz-in1.35 N·m | - Planetary Gear | - 5 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Pulse Input Type | - |
Add To Cart
Request Quote |
| AR46MA-N7.2-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 211 oz-in1.5 N·m | - Planetary Gear | - 7.2 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Pulse Input Type | - |
Add To Cart
Request Quote |
| AR46MA-N10-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 211 oz-in1.5 N·m | - Planetary Gear | - 10 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Pulse Input Type | - |
Add To Cart
Request Quote |
| AR46MA-H50-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 480 oz-in3.5 N·m | - Harmonic Gear | - 50 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Pulse Input Type | - |
Add To Cart
Request Quote |
| AR46MA-H100-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 704 oz-in5 N·m | - Harmonic Gear | - 100 :1 | - Single | - Equipped | - Single-Phase 100-115 VAC | Request Quote | - Pulse Input Type | - |
Add To Cart
Request Quote |
| AR46MC-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 42 oz-in0.3 N·m | - Round Shaft (No Gearhead) | - | - Single | - Equipped | - Single-Phase 200-230 VAC | Request Quote | - Pulse Input Type | - |
Add To Cart
Request Quote |
| AR46MC-T3.6-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 48 oz-in0.35 N·m | - Taper Hobbed Gear | - 3.6 :1 | - Single | - Equipped | - Single-Phase 200-230 VAC | Request Quote | - Pulse Input Type | - |
Add To Cart
Request Quote |
| AR46MC-T7.2-3 | - 1.65 in42 mm |
![]() Speed - Torque Characteristics |
- 98 oz-in0.7 N·m | - Taper Hobbed Gear | - 7.2 :1 | - Single | - Equipped | - Single-Phase 200-230 VAC | Request Quote | - Pulse Input Type | - |
Add To Cart
Request Quote |