*
All Categories - Shop Online > Legacy / Discontinued Products > 6 W (1/125 HP) DSC Series Speed Control Motor Packages (Legacy) > Advanced Search

Advanced Search in 6 W (1/125 HP) DSC Series Speed Control Motor Packages (Legacy)


Unit of Measure

Specifications

Power Supply
  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC
Shaft/Gear Type
  • Parallel Shaft Gearhead
Output Shaft
  • Imperial
  • Metric
Electromagnetic Brake
  • Equipped
  • Not Equipped
Permissible Torque (lb-in)
At Least:No More Than:
Available Range: 1.77 to 53
Permissible Torque (N·m)
At Least:No More Than:
Available Range: 0.2 to 6
Min. Variable Speed (r/min)
At Least:No More Than:
Available Range: 0.25 to 18
Max. Variable Speed (r/min)
At Least:No More Than:
Available Range: 4.4 to 320
Clear Cancel Advanced Search