All Categories - Shop Online > Cooling Fans > Axial Fans > Advanced Search

Advanced Search in Axial Fans


Unit of Measure

Specifications

Frame Size (in)
  • 1.57
  • 2.05
  • 2.36
  • 2.44
  • 3.15
  • 3.62
  • 4.69
  • 4.72
  • 5.51
  • 6.30
  • 6.77
  • 7.09
  • 7.87
  • 9.84
  • 11.81
Frame Size (mm)
  • 40
  • 52
  • 60
  • 62
  • 80
  • 92
  • 119
  • 120
  • 140
  • 160
  • 172
  • 180
  • 200
  • 250
  • 300
Power Supply
  • 12 VDC
  • 24 VDC
  • 48 VDC
  • Single-Phase 100/115 VAC
  • Single-Phase 100-120 VAC
  • Single-Phase 100 ~ 240 VAC
  • Single-Phase 200/230 VAC
  • Single-Phase 200/240 VAC
  • Single-Phase 200-240 VAC/Three Phase 200-240 VAC
  • Three-Phase 200/230 VAC
Long-Life
  • Yes
  • No
Function
  • Low Speed Alarm - Normally Closed
  • Low Speed Alarm - Normally Open
  • Low Speed Alarm - Electronic
  • Pulse Sensor
  • Stall Alarm - Electronic
  • None
Connection Type
  • Lead Wire
  • Connector
  • Terminal Box
  • Plug
Cover Type
  • None
Max. Air Flow (CFM)
At Least:No More Than:
Available Range: 7.4 to 1624
Max. Air Flow (m³/min)
At Least:No More Than:
Available Range: 0.21 to 46
Max. Static Pressure (inH2O)
At Least:No More Than:
Available Range: 0.13 to 1.65
Max. Static Pressure (Pa)
At Least:No More Than:
Available Range: 32 to 410
Noise Level (db (A))
At Least:No More Than:
Available Range: 14 to 76