All Categories - Shop Online > Cooling Fans > Axial Fans > AC Input Axial Fans > EC Fans - EMU Series AC Axial Fans > Advanced Search

Advanced Search in EC Fans - EMU Series AC Axial Fans


Unit of Measure

Specifications

Frame Size (in)
  • 3.62
  • 4.72
Frame Size (mm)
  • 92
  • 120
Power Supply
  • Single-Phase 100 ~ 240 VAC
Function
  • Low Speed Alarm - Electronic
  • None
Plug Cord
  • 3.3 ft (1 m)
  • 6.6 ft. (2 m)
Max. Air Flow (CFM)
  • 53
  • 106
Max. Air Flow (m³/min)
  • 1.5
  • 3
Max. Static Pressure (inH2O)
  • 0.34
  • 0.362
Max. Static Pressure (Pa)
  • 84
  • 90